Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Element Type :
Wire Wound
Electrical Characteristics
-
Inductance (µH):
1.2
-
Current Rating (Max) (mA):
3000
-
DC Resistance (Ω):
.03
-
Passive Component Tolerance (%):
30
Dimensions
-
Product Length :
5.8 mm [ .228 in ]
-
Product Width :
5.8 mm [ .228 in ]
-
Product Height :
2 mm [ .078 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 105
Packaging Features
-
Packaging Method :
Taped & Reeled