Documentation

CAD Files

Catalog Pages/Data Sheets

Product Environmental Compliance

TE Material Declaration

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Terminates To  Wire & Cable

  • FASTON  Yes

  • Insulated Wire Support  Yes

  • Disconnect Type  Quick Disconnect

  • Insertion Force  Normal

  • Insulated  Yes

  • Wire Stop  No

Configuration Features

  • Connection Capacity  Single

Electrical Characteristics

  • Voltage (Max) (V) 300

Body Features

  • Fully Insulated  No

  • Plating Material  Tin

  • Insulation Material  Nylon

Contact Features

  • Terminal Orientation  Straight

Mechanical Attachment

  • Mating Retention Type  Dimple

Dimensions

  • Wire Size (AWG) 11 – 10

  • Wire Size (mm²) 4 – 6

  • Mating Tab Width 6.35 mm [ .25 in ]

  • Mating Tab Thickness .81 mm [ .032 in ]

  • Overall Length 26 mm [ 1.024 in ]

Packaging Features

  • Packaging Method  Bag

  • Packaging Quantity  500

Other

  • Barrel Color  Yellow

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.