Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Leg Style :
J Style
-
Sealed Device :
No
-
DIP & SIP Switch Type :
DIP
-
Actuator Style :
Piano (Side Actuated)
Configuration Features
-
Number of Positions :
4
-
Number of Switches :
4
-
Configuration (Pole-Throw) :
Single Pole - Single Throw
Electrical Characteristics
-
Contact Current Rating (A):
1
-
Operating Voltage (VDC):
5
Body Features
-
Product Orientation :
Vertical
-
Actuator Color :
White
-
Case Color :
Black
-
Case Material :
Polyphenylene Sulfide (PPS)
Contact Features
-
PCB Contact Termination Area Plating Material :
Gold
-
Contact Underplating Material :
Nickel
-
Switch Contact Plating Material :
Gold
-
Contact Base Material :
Copper Alloy
-
Switch Contact Plating Material Thickness (µin):
1.2
Termination Features
-
Termination Post & Tail Length :
4 mm [ .157 in ]
-
Termination Method to PCB :
Surface Mount
Housing Features
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
-
On Position :
Lever Down
Dimensions
-
Product Height :
6 mm [ .236 in ]
-
Product Length :
12.14 mm [ .478 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-30 – 85
Operation/Application
-
Assembly Process Feature :
Auto-Insert Packaging
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Box & Tube, Tube
-
Packaging Quantity :
35