Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Splice Type :
Thru Splice
-
Sealable :
No
Configuration Features
-
Splice Capacity :
3
-
Number of Serrations :
8
-
Strip Orientation :
End Feed
Electrical Characteristics
-
Operating Voltage (V):
250
Body Features
-
Splice Features :
Serrated
Contact Features
-
Terminal Plating Material :
Unplated
-
Contact Base Material :
Brass
-
Barrel Type :
Open
Mechanical Attachment
-
Wire Insulation Support :
Without
Dimensions
-
Wire Size (AWG):
15 – 9
-
Wire Size (mm²):
1.7 – 4.8
-
Wire Size (CMA):
3260 – 13100
-
Terminal Material Thickness :
.51 mm [ .02 in ]
-
Product Length :
4.27 mm [ .168 in ]
Usage Conditions
-
Insulation Option :
Uninsulated
Industry Standards
-
Government Qualified Splice :
No