Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape :
Circular
-
RF Interface :
SMC
-
RF Connector Style :
Plug
-
Compatible With RF Cable Type :
RG 174, RG 188, RG 316
-
Connector System :
Cable-to-Cable
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
1
-
Number of Coaxial Contacts :
1
Electrical Characteristics
Body Features
-
Cable Connector Orientation :
Straight
-
Body Material :
Brass
-
Body Material Finish :
Plated
-
Body Plating Material :
Gold
Contact Features
-
RF Connector Center Contact Plating Material :
Gold
-
RF Connector Center Contact Material :
Beryllium Copper
-
RF Connector Center Contact Underplating Material :
Copper, Nickel
Termination Features
-
Termination Method to Wire & Cable :
Clamp
Mechanical Attachment
-
RF Connector Coupling Mechanism :
Threaded
-
Detent :
Without
Dimensions
-
RF Connector Mated Outer Diameter (Approximate) :
4.75 mm [ .187 in ]
Usage Conditions
-
Operating Temperature Range :
-65 – 85 °C [ -85 – 185 °F ]
Operation/Application
-
Operating Frequency (GHz):
10
Packaging Features
-
Packaging Method :
Carton
Other
-
Dielectric Material :
PTFE Fluorocarbon
-
Coupling Nut Base Material :
Brass