Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
RF Interface :
OSP
-
RF Connector Style :
Jack
-
Compatible With RF Cable Type :
RG 405 Semi-Rigid
-
Connector System :
Cable-to-Panel
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
1
-
Number of Coaxial Contacts :
1
Electrical Characteristics
Body Features
-
Cable Connector Orientation :
Straight
-
Body Material :
Stainless Steel
-
Body Material Finish :
Passivated
Contact Features
-
RF Connector Center Contact Plating Material :
Gold
-
RF Connector Center Contact Material :
Beryllium Copper
-
RF Connector Center Contact Underplating Material :
Copper
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Mechanical Attachment
-
Panel Attachment Style :
Rear Mount
-
Panel Mount Feature Type :
Floating Flange
-
RF Connector Coupling Mechanism :
Push-On
-
Connector Mounting Type :
Panel Mount
-
RF Contact Captivation Method :
Epoxy
-
Detent :
Without
Dimensions
-
RF Connector Mated Outer Diameter (Approximate) :
7.62 mm [ .3 in ]
-
Panel Thickness (Recommended) :
3.18 mm [ .125 in ]
Usage Conditions
-
Operating Temperature Range :
-65 – 125 °C [ -85 – 257 °F ]
Operation/Application
-
Operating Frequency (GHz):
22
Packaging Features
-
Packaging Method :
Package
Other
-
Dielectric Material :
TFE Fluorocarbon