Documentation

CAD Files

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

  • Hybrid Header  No

  • Shielded  No

Configuration Features

  • Number of Rows  2

  • Number of Sections  1

Body Features

  • Color  Black

Contact Features

  • Tab Width 3 mm [ .118 in ]

  • Tab Thickness .8 mm [ .031 in ]

Termination Features

  • Termination Method  Through Hole - Solder

Mechanical Attachment

  • PCB Mount Alignment  Without

  • Mounting Orientation  Horizontal/90°

  • Mounting Holes  Without

  • PCB Mount Retention  With

  • Locking Interface  With

  • PCB Mount Retention Type  Mounting Holes

Housing Features

  • Centerline (Pitch) 5 mm [ .197 in ]

Dimensions

  • Length 34.6 mm [ 1.3494 in ]

Operation/Application

  • Circuit Application  Signal

Packaging Features

  • Packaging Quantity  400

  • Packaging Type  Loose Piece

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.