Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type :
Lead Assembly
-
Connector System :
Wire-to-Wire
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
Electrical Characteristics
-
Operating Voltage (VDC):
23000
Body Features
-
Positive Stop Ferrule :
With
Contact Features
-
Contact Type :
Socket
-
Contact Protection :
Without
Termination Features
-
Termination Method to Wire & Cable :
Pre-Terminated to Cable
Dimensions
-
Wire Size (AWG):
16
-
Assembly Length :
838.2 mm [ 33 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 125 °C [ -67 – 257 °F ]
Packaging Features
-
Packaging Quantity :
1
-
Packaging Method :
Package