Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System :
Wire-to-Board
-
Connector & Housing Type :
Receptacle
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
5
-
Number of Rows :
1
-
Connector Contact Load Condition :
Fully Loaded
-
Card Entry Style :
Side
Electrical Characteristics
-
Operating Voltage (VAC):
220
-
Operating Voltage (VDC):
220
Body Features
-
Primary Product Color :
Natural
Contact Features
-
Contact Base Material :
Brass
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Mating Area Plating Material :
Tin
-
Contact Mating Area Plating Material Thickness :
2 µm [ 78.74 µin ]
-
Contact Type :
Receptacle
-
PCB Contact Termination Area Plating Material Thickness :
2 µm [ 78.74 µin ]
-
Contact Current Rating (Max) (A):
6
Termination Features
-
Termination Method to Wire & Cable :
Insulation Displacement (IDC)
Mechanical Attachment
-
Mating Alignment :
With
-
Mating Alignment Type :
Polarizing Slot
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
Housing Features
-
Centerline (Pitch) :
5 mm [ .196 in ]
-
Housing Material :
Polyamide 6.6 GF
Dimensions
-
Wire Size (mm²):
.5 – .75
-
Wire Size (AWG):
20 – 18
-
Compatible Insulation Diameter Range :
2 – 2.8 mm [ .078 – .11 in ]
Usage Conditions
-
Operating Temperature Range :
-25 – 105 °C [ -13 – 221 °F ]
Operation/Application
-
Circuit Application :
Power
Industry Standards
-
UL Flammability Rating :
UL 94V-2
-
Compatible With Agency/Standards Products :
UL
Packaging Features
-
Packaging Method :
Tray
-
Packaging Quantity :
650