Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System :
Cable-to-Cable
-
Sealable :
Yes
-
Connector & Contact Terminates To :
Wire & Cable
-
Circular Connector Type :
Plug
-
Shell Type :
Full Metal Shell
-
Product Type :
Connector Kit
Configuration Features
-
Number of Positions :
4
-
Contacts Preloaded :
No
Electrical Characteristics
-
Operating Voltage (VDC):
50
Body Features
-
Shell Plating Material :
Nickel
-
Shell Base Material :
Brass
-
Circular Connector Insulation Material Type :
Low Fire Hazard Thermoplastic
-
Hermetically Sealed :
Yes
-
Weight :
25 g [ .0552 lb ]
-
Environmental Protection :
Yes
-
Environmental Protection Type :
Elastomer Sealed
Contact Features
-
Contact Current Rating (Max) (A):
4
-
Circular Connector Contact Type :
Pin
Mechanical Attachment
-
Connector Mounting Type :
Panel Mount
-
Polarization Code :
D
-
Mating Alignment Type :
Keyed
-
Mating Retention :
With
Dimensions
-
Wire Size (AWG):
22
-
Compatible Insulation Diameter Range (mm):
8.5
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 70, -40 – 85
-
Operating Temperature Range (°F):
-40 – 158, -40 – 185
-
IP Dust Sealing Level :
6
-
IP Water Sealing Level :
IP67
Operation/Application
-
Circuit Application :
Signal
-
Shielded :
Yes
-
Durability Rating (Cycles):
250
Industry Standards
-
UL Flammability Rating :
UL 94V-0