Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Inductor Type :
High Frequency
-
Package Size Code :
0402
Electrical Characteristics
-
Inductance (µH):
.0068
-
Current Rating (Max) (mA):
300
-
DC Resistance (Ω):
.32
-
Passive Component Tolerance (%):
5
-
Self Resonant Frequency (GHz):
3.9
Termination Features
-
Termination Method to PCB :
Surface Mount
Packaging Features
-
Packaging Method :
Taped & Reeled