Documentation

Product Drawings

CAD Files

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Housing for female terminals

  • Connector System  Wire-to-Board, Wire-to-Device

  • Sealable  Yes

  • Hybrid Connector  No

  • Primary Locking Feature  On The Terminal

  • Strain Relief  No

  • Row-to-Row Spacing 6 mm [ .236 in ]

Configuration Features

  • Number of Positions  2

  • Number of Rows  2

  • Blank Cavity Position  3, 4

Electrical Characteristics

  • Nominal Voltage Architecture (V) 12, 24, 42, 48

  • Operating Voltage (VDC) 12

Body Features

  • Color  Black

  • Body Material  PBT GF

Contact Features

  • Mating Pin Diameter 2.5 mm [ .098 in ]

Mechanical Attachment

  • Terminal Position Assurance  Yes

  • Polarized  No

Housing Features

  • Centerline (Pitch) 7 mm [ .276 in ]

Dimensions

  • Width 31 mm [ 1.22 in ]

  • Height 32.9 mm [ 1.2952 in ]

  • Length 32.9 mm [ 1.2953 in ]

Usage Conditions

  • Operating Temperature Range -40 – 120 °C [ -40 – 248 °F ]

Industry Standards

  • Degree of Protection  IP69K

  • UL Flammability Rating  UL 94-HB

Packaging Features

  • Packaging Method  Bag

  • Packaging Quantity  100

Other

  • Connector Position Assurance Capable  No

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.