Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Assembly Type :
PCB Mount Receptacle
-
Connector System :
Board-to-Board
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Stackable :
No
-
PCB Mount Orientation :
Vertical
-
Number of Positions :
10
-
Number of Rows :
2
-
Board-to-Board Configuration :
Parallel
Electrical Characteristics
-
Operating Voltage (VAC):
125
Body Features
-
Primary Product Color :
Beige
Contact Features
-
Contact Base Material :
Copper Alloy
-
PCB Contact Termination Area Plating Material :
Tin
-
Mating Tab Thickness :
.4 mm [ .015 in ]
-
Mating Tab Width :
.6 mm [ .023 in ]
-
Contact Mating Area Plating Material :
Tin
-
Contact Mating Area Plating Material Thickness :
.8 µm [ 31.5 µin ]
-
Contact Type :
Receptacle
-
Contact Current Rating (Max) (A):
1
Termination Features
-
Termination Method to PCB :
Surface Mount
-
Rectangular Termination Post & Tail Width :
.6 mm [ .023 in ]
-
Rectangular Termination Post & Tail Thickness :
.25 mm [ .009 in ]
Mechanical Attachment
-
PCB Mount Retention Type :
Kinked Legs
-
Mating Alignment :
With
-
Mating Alignment Type :
Self-Aligning (Alignment Free)
-
PCB Mount Retention :
With
-
PCB Mount Alignment :
With
-
Connector Mounting Type :
Board Mount
Housing Features
-
Centerline (Pitch) :
2 mm [ .079 in ]
-
Housing Material :
Nylon 6T
Dimensions
-
Connector Height :
8.4 mm [ .331 in ]
-
Row-to-Row Spacing :
4 mm [ .157 in ]
-
PCB Thickness (Recommended) :
1.6 mm [ .062 in ]
Usage Conditions
-
Operating Temperature Range :
-30 – 105 °C [ -22 – 221 °F ]
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
400
-
Packaging Method :
Reel