Documentation

CAD Files

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Housing for female terminals

  • Connector System  Wire-to-Wire

  • Sealable  No

  • Hybrid Connector  No

  • Primary Locking Feature  Integrated in Housing

  • Connector & Contact Terminates To  Wire & Cable

  • Strain Relief  No

  • Row-to-Row Spacing 5 mm [ .196 in ]

Configuration Features

  • Number of Positions  6

  • Number of Rows  2

Body Features

  • Color  Yellow

  • Connector Code  B

  • Cable Exit Angle  180°

  • Body Material  PBT

Contact Features

  • Mating Tab Width 2.3 mm [ .09 in ]

Mechanical Attachment

  • Mounting Feature  Without

  • Terminal Position Assurance  No

  • Polarized  Yes

Housing Features

  • Centerline (Pitch) 4 mm [ .157 in ]

Dimensions

  • Width 21 mm [ .826 in ]

  • Height 13.7 mm [ .539 in ]

  • Length 17.3 mm [ .681 in ]

Usage Conditions

  • Operating Temperature Range -30 – 105 °C [ -22 – 221 °F ]

Operation/Application

  • Circuit Application  Signal

Packaging Features

  • Packaging Method  Tray

  • Packaging Quantity  200

Other

  • Connector Position Assurance Capable  No

  • Serviceable  No

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.