Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sealing Option :
Not Sealed
-
Element Type :
Carbon
Configuration Features
-
Sections :
Single
-
Adjustment Location :
Side
-
Adjustment Method :
Spindle
Electrical Characteristics
-
Power Rating (W):
.05
-
Passive Component Tolerance (%):
20
-
Resistance Value (Ω):
5K
-
Resistance Class :
1kΩ – 1MΩ
Body Features
-
Shaft Style :
Slotted
-
Product Orientation :
Horizontal
Termination Features
-
Product Terminates To :
Printed Circuit Board
Mechanical Attachment
-
Product Mount Type :
Printed Circuit Board
Dimensions
-
Passive Component Dimensions (mm):
9.8 x 11
-
Shaft Size (mm):
6 x 15
Usage Conditions
-
Temperature Coefficient (ppm/°C):
±500