Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System :
Board-to-Board
-
Connector & Housing Type :
Receptacle
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Number of Positions :
360
-
Number of Rows :
2
-
Connector Contact Load Condition :
Fully Loaded
-
PCB Mount Orientation :
Vertical
Electrical Characteristics
-
Operating Voltage (VAC):
203
Body Features
-
Primary Product Color :
Brown
Contact Features
-
Contact Base Material :
Phosphor Bronze
-
PCB Contact Termination Area Plating Material :
Tin-Lead
-
Contact Mating Area Plating Material :
Gold
-
Contact Mating Area Plating Material Thickness (µin):
50
-
Contact Current Rating (Max) (A):
1
Termination Features
-
Termination Post & Tail Length :
2.79 mm [ .11 in ]
Mechanical Attachment
-
Connector Mounting Type :
Board Mount
Housing Features
-
Centerline (Pitch) :
1.27 mm [ .05 in ]
-
Housing Material :
Polyphenylene Sulfide (PPS)
Usage Conditions
-
Operating Temperature Range :
-55 – 85 °C [ -67 – 185 °F ]
Operation/Application
-
Circuit Application :
Signal