Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape :
Rectangular
-
Connector System :
Wire-to-Board, Wire-to-Device
-
Connector & Housing Type :
Housing for Female Terminals
-
Sealable :
Yes
-
Primary Locking Feature :
On the Terminal
-
Mixed & Hybrid Connector :
Yes
Configuration Features
-
Number of Positions :
76
-
Number of Rows :
3, 4
Electrical Characteristics
-
Nominal Voltage Architecture (V):
12, 24
Body Features
-
Cable Exit Angle :
90°
-
Primary Product Color :
Black
-
Connector & Keying Code :
B
Contact Features
-
Contact Type :
Receptacle
-
Contact Size :
1.2mm, 2.8mm
-
Mating Tab Width (mm):
1.2, 2.8
-
Mating Tab Width (in):
.047, .11
Mechanical Attachment
-
Mating Alignment :
With
-
Mating Alignment Type :
Keyed
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
-
Terminal Position Assurance :
No
Housing Features
-
Housing Material :
PA GF
-
Centerline (Pitch) (mm):
3, 5
-
Centerline (Pitch) (in):
.118, .197
Dimensions
-
Row-to-Row Spacing (mm):
3, 6.85
-
Row-to-Row Spacing (in):
.118, .27
-
Product Length :
97.8 mm [ 3.85 in ]
-
Product Width :
48.7 mm [ 1.91 in ]
-
Connector Height :
42 mm [ 1.65 in ]
Usage Conditions
-
Operating Temperature (Max) (°C):
70, 75, 80, 85, 90, 100, 105, 110, 120, 125
-
Operating Temperature (Max) (°F):
158, 167, 176, 185, 194, 212, 221, 230, 248, 257
-
Operating Temperature Range :
-40 – 120 °C [ -40 – 248 °F ]
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94HB
-
Compatible With Agency/Standards Products :
USCAR-2
-
Degree of Protection :
IP67
Packaging Features
-
Packaging Method :
Box
-
Packaging Quantity :
72
Other
-
Connector Position Assurance Capable :
No