Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type :
Connector Assembly
-
Connector & Housing Type :
Receptacle
-
Connector System :
Wire-to-Board
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
18
-
Number of Rows :
1
Electrical Characteristics
-
Operating Voltage (V):
500
-
Insulation Resistance (MΩ):
1000
Body Features
-
Primary Product Color :
Blue
Contact Features
-
Contact Base Material :
Phosphor Bronze
-
Contact Underplating Material :
Nickel
-
Contact Type :
Socket
-
Contact Layout :
Inline
-
Contact Current Rating (Max) (A):
3
Termination Features
-
Termination Method to Wire & Cable :
Insulation Displacement (IDC)
Mechanical Attachment
-
PCB Mount Retention :
Without
-
Panel Mount Feature :
Without
-
Strain Relief :
Without
-
Mating Retention :
With
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material :
PBT GF
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
-
Housing Entry Configuration :
Both Ends Closed
Dimensions
-
Wire Size (mm²):
.12
-
Wire Size (AWG):
26
-
Compatible Insulation Diameter Range :
1 mm [ .039 in ]
-
Connector Height :
14.5 mm [ .571 in ]
-
Row-to-Row Spacing :
2.54 mm [ .1 in ]
-
Connector Length :
46.52 mm [ 1.831 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 100 °C [ -40 – 212 °F ]
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
-
Glow Wire Rating :
Standard Part - Not Glow Wire
Packaging Features
-
Packaging Method :
Bulk, Loose Piece
-
Packaging Quantity :
500