Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Capacitance (pF/ft):
17
-
Impedance (Ω):
75
Signal Characteristics
-
Velocity of Propagation (%):
78
Body Features
-
Conductor Material :
Solid Bare Copper Weld
-
Shield Diameter :
4.57 mm [ .275 in ]
-
Jacket Material :
PVC
-
Shield Material :
Aluminum, Polyester
-
Cable Color :
Black
-
Shield Type :
Single
-
Shield Capacity :
.95
Dimensions
-
Wire Size (mm²):
.81
-
Conductor Diameter Range :
1.01 mm [ .04 in ]
-
Outside Cable Diameter :
6.5 mm [ .256 in ]
-
Wire Size (AWG):
18
-
Cable Dielectric Diameter :
4.57 mm [ .18 in ]
Other
-
Dielectric Material :
Foam Polyethylene