1-2213865-0 Terminal Block Headers & Receptacles  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 10
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5
1-2213865-2 Terminal Block Headers & Receptacles  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 12
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5
1-2213867-0 Terminal Block Headers & Receptacles  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 10
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5
1-2213867-2 Terminal Block Headers & Receptacles  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 12
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5
2213865-2 Terminal Block Headers & Receptacles  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 2
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5
2213865-3 Terminal Block Headers & Receptacles  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 3
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5
2213865-4 Terminal Block Headers & Receptacles  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 4
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5
2213865-5 Terminal Block Headers & Receptacles  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 5
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5