Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Humidity Sensor Product Type
RHT
-
Interface Signal Type
Analog
Electrical Characteristics
-
Supply Voltage (Peak) (V)
3.8
-
Current Consumption (mA)
.014
Usage Conditions
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
-
Humidity Operating Range (%RH)
0 – 100
Reference Number
-
TE Internal Number
CAT-HSC0005