Military Marine Propulsion and Power Distribution


Rely on High-Performance Power Control

Manage potential hazards in harsh environment naval applications.

TE is connecting ship-board systems with rugged performance. TE offers relays and contactors with make/break current ratings up to 2000 A, current ratings up to 1000 A at 28 VDC and 500 A at 900 VDC, and hermetic sealing for reliability.  Our relays offer an industry leading combination of high current switching in compact, lightweight packages.

Power cables and connectors are designed to carry power efficiently, with lower resistance and less bulk. Our power distribution solutions may help combat the potential hazards of naval applications, resisting salt, moisture, harsh oils, fuels, and other solvents and maintaining efficient power distribution under tough conditions of vibration and shock.