Military Marine

APPLICATION

MILITARY MARINE

TE Connectivity provides critical sub-assemblies for nearly every military marine need.

TE’s SEACON undersea electrical and fiber optic connectors for Military Marine. TE’s SEACON product range supports defense-related harsh environment applications and has a long history of designing and building military connectors and system solutions. Products designed to perform in both littoral, as well as very deep water applications, across a range of government platforms including submarines, surface ships, helicopters, ground vehicles, AUVs, ROVs, and UUVs. SEACON has the critical experience to meet, MIL-SPEC system requirements that deliver reliable, high performance solutions enabling defense platforms to perform at their absolute best. Now, combined with the advanced technologies of, L.L. Rowe’s harsh environment military grade interconnects, Rochester wire and cables, and Raychem cables, TE’s family of products offers a complete range of products and solutions for harsh connectivity environments.

HULL ELECTRICAL

Built in Reliability from Bow to Stern

TE supports the complete electrical interconnect infrastructure of naval craft, from power to communications and from networks to electrical systems.

TE is boosting performance with powerful infrastructure solutions. You will find cables with reduced size and weight, sealed relays and contactors and a wide assortment of products to help manage and identify cables and subsystems. Marine-grade heat-shrink tubing, identification products, grounding and wire termination, and sealed bulkhead feedthroughs are just a few examples of products that can help build a reliable, maintainable infrastructure.

MILITARY SUBMARINE

Reliability that goes deep

TE's SEACON, SEACON Phoenix, L.L. Rowe, Rochester and Raychem products are designed to perform in both littoral, as well as very deep water and marine applications.

TE's undersea electrical and fiber optic connectors for Military Submarines. The harsh environments a submarine encounters include extreme hot and cold temperatures and extensive pressure cycling. Our products are designed, tested and qualified in our own testing facilities to perform exceptionally under these conditions. TE’s SEACON product range supports Defense related harsh environment applications and has a long history of designing and building Military Connectors and system solutions. SEACON has the critical experience to meet, MIL-SPEC system requirements that deliver reliable, high performance solutions enabling defense platforms to perform at their absolute best. Now, combined with the advanced technologies of, L.L. Rowe’s harsh environment military grade interconnects, Rochester wire and cables and, Raychem cables, heat shrink and molded parts, TE’s family of products offers a complete range of products and solutions for 21st century submarine fleets.

MARINE WEAPONS AND PAYLOAD

Launch with Mission-Critical Reliability

Survivable solutions for flight and precision targeting with smaller, lighter, more reliable interconnects and systems. 

Supporting the mission with powerful solutions. The sea is a tough environment, ever challenging the electrical and electronic systems that control naval vessels. With our deep understanding of the unique needs of marine environments, TE has a proud history of providing solutions to make ships more reliable, more sophisticated and mission ready. Whether it’s processing-intensive target acquisition or reliable delivery of power, you’ll find more choice of seaworthy products to support the mission undersea, in littoral waters or across the expanses of oceans.

MILITARY MARINE PROPULSION AND POWER DISTRIBUTION

Rely on High-Performance Power Control

Manage potential hazards in harsh environment naval applications.

TE is connecting ship-board systems with rugged performance. TE offers relays and contactors with make/break current ratings up to 2000 A, current ratings up to 1000 A at 28 VDC and 500 A at 900 VDC, and hermetic sealing for reliability.  Our relays offer an industry leading combination of high current switching in compact, lightweight packages.

Power cables and connectors are designed to carry power efficiently, with lower resistance and less bulk. Our power distribution solutions may help combat the potential hazards of naval applications, resisting salt, moisture, harsh oils, fuels, and other solvents and maintaining efficient power distribution under tough conditions of vibration and shock.