hmi/cnc

Application

When You Need Complete Control

Step forward highly functional, intuitive HMI’s

The HMI serves as the interface between the operating system of an automated production plant and a human operator.  A high level of user friendliness and large processing capacities are therefore crucial. Fast and smooth input options are equally important, as is the ability to depict the key control data from the process in real time. State-of-the-art HMIs are based on the design of smartphones and tablet PCs, where the combination of easy-to-use touchscreen and hard-wearing equipment are the basis for a long service life. And because we understand that production outages are not an option, we work with you to ensure a level of dependability that your customers can always rely on.