SlimSeal connector Circular series
TE Connectivity (TE) introduces the SlimSeal connector Circular series for power and signal wire-to-wire applications that need to operate in a harsh environment.
April 13, 2017
HARRISBURG, Pa., USA – TE Connectivity (TE), a world leader in connectivity and sensors, now offers the SlimSeal connector Circular series, a compact IP67 sealed circular plastic connector for power and signal wire-to-wire applications that need to operate in a harsh environment. The connector’s IP67 rating means that it is completely dust tight as well as resistant to water ingress at depths of up to one meter.
TE’s SlimSeal connector Circular series is available in versions with two, three and four positions as an over-molded cable assembly (cable lengths can be customized upon request). A pre-positioned 1/4 turn coupling ring with positive lock and alignment features simplifies installation. A pre-positioned 1/4 turn coupling ring with positive lock and alignment features simplifies installation. The unique contact pattern for each position size helps prevent accidental mating with other position sizes. A clear locking sound when male and female halves connect helps ensure a secure engagement.
The new connector is designed for use in applications such as outdoor LED lighting, architectural lighting and garden lighting. The two-position type operates at 7 A, while three- and four-position types operate at 6 A; maximum operating voltage is 300 VAC. Operating temperature range is minus 25 degrees to 80 degrees Celsius. The housing is made of a thermoplastic with a UL94 flammability rating of V-0.
About TE
TE Connectivity is a global industrial technology leader creating a safer, sustainable, productive, and connected future. Our broad range of connectivity and sensor solutions enable the distribution of power, signal and data to advance next-generation transportation, renewable energy, automated factories, data centers, medical technology and more. With more than 85,000 employees, including 8,000 engineers, working alongside customers in approximately 140 countries, TE ensures that EVERY CONNECTION COUNTS. Learn more at www.te.com and on LinkedIn, Facebook, WeChat, Instagram and X (formerly Twitter).