A True Game Changer
“We have always designed our USB connectors to set the standard for reliability and high performance. Now, with our new industry-leading IPX8 USB Type-C portfolio we offer a future of high speed performance in harsh environment applications.” - Barbara Grzegorzewska, Director of Product Management at TE Connectivity.
April 18, 2018
TE Connectivity (TE), a world leader in connectivity and sensors, today introduced its new waterproof on-board USB Type-C receptacle connector to help protect devices in harsh environments with industry leading IPX8 dust and water ingression performance. With an IPX8 rating, this connector could maintain a reliable connection at a water depth of 1.5 meters for a minimum of 30 minutes. Waterproof USB Type-C connectors can be used for wearables, smartphones, appliances, medical devices and automotive infotainment.
TE’s waterproof USB Type-C connector provides industry leading IPX8 water ingression performance, with added EMI protection and enhanced board retention. TE's portfolio of USB Type-C connectors are rated for USB 3.1 performance and are capable of transmitting 10 Gbps data rates and 100W of power at 5A. As a next-generation solution for current and future USB applications, TE’s USB Type-C connectors are designed to meet industry standards that provides a slim design, small enough for handheld devices and robust enough for industrial applications.
“It’s a true game changer” said Barbara Grzegorzewska, Director of Product Management at TE Connectivity. “We have always designed our USB connectors to set the standard for reliability and high performance. Now, with our new industry-leading IPX8 USB Type-C portfolio we offer a future of high speed performance in harsh environment applications.”
The waterproof USB Type-C connector features a reversible mating interface; the receptacle is designed to accept a plug in two directions, enabling easy and reliable mating. This connector supports a variety of different protocols, and with the use of adaptors, it is backwards compatible to HDMI, VGA, DisplayPort, and other types of connections from the single USB Type-C port.
To learn more about TE’s new waterproof USB Type-C connectors, click here.
About TE
TE Connectivity is a global industrial technology leader creating a safer, sustainable, productive, and connected future. Our broad range of connectivity and sensor solutions enable the distribution of power, signal and data to advance next-generation transportation, renewable energy, automated factories, data centers, medical technology and more. With more than 85,000 employees, including 8,000 engineers, working alongside customers in approximately 140 countries, TE ensures that EVERY CONNECTION COUNTS. Learn more at www.te.com and on LinkedIn, Facebook, WeChat, Instagram and X (formerly Twitter).