Reliable IP68 protection
Heavy duty connectors (HDC) have excellent and reliable performance in harsh environments. They are mainly used for data, signal, or power connection between different devices or functional units, the modular and standard interface can maximize application efficiency. Heavy duty connectors can be widely used in different industrial environments
July 10, 2018
TE Connectivity (TE), a world leader in connectivity and sensors, has extended its range of heavy duty connectors (HDC) by introducing a series of high current solutions for harsh outdoor environments, especially suited for applications in new energy, rail as well as power generation and distribution.
At the core of the solution is TE's new series of RoHS-compliant high current module (HCM) inserts. Available in either 250A or 350A versions (with a maximum current of up to 250A/350A), and a choice of 1-4 contact positions, the HDCs offer a broad range of connection solutions to meet the specific needs of many different kinds of applications. With excellent insulation performance, rated voltage up to 2000V and able to withstand voltage of up to 12KV, these crimping type inserts are available for wire diameters according to application needs: HCM250: 35-70mm2; HCM350: 35-120mm2. Insert mating cycles exceed 500 times.
The HCM inserts are protected by new IP68 housings. Made from aluminum alloy with a powder-coated surface, these housings deliver an excellent performance in harsh outdoor environments. Stainless steel screw locking ensures a reliable connection. With a salt-spraying time of up to 500 hours, these housings have a durable construction for a long and stable service life.
Introducing the new range of connectors, Ewa Bazior, product manager for TE’s Industrial Solutions segment said: “Our heavy duty connectors have built a strong reputation for excellent and reliable performance over many years. Customers all over the world rely on them for data, signal, and/or data power connections between different devices or functional units, where their modular and standard interface helps to maximize application efficiency. With this new HCM range with IP68 housings, we can now offer an equally reliable solution for high current needs in harsh environments.”
Get More Information
-
Heavy Duty Connectors
TE's Heavy Duty Connectors are the reliable solution for use in harsh environments covering protection degrees up to IP69, current rating 10 A to 200 A and up to 216 contacts.
About TE
TE Connectivity is a global industrial technology leader creating a safer, sustainable, productive, and connected future. Our broad range of connectivity and sensor solutions enable the distribution of power, signal and data to advance next-generation transportation, renewable energy, automated factories, data centers, medical technology and more. With more than 85,000 employees, including 8,000 engineers, working alongside customers in approximately 140 countries, TE ensures that EVERY CONNECTION COUNTS. Learn more at www.te.com and on LinkedIn, Facebook, WeChat, Instagram and X (formerly Twitter).