New Product: Kilovac CAP120 High-Voltage Contactor

CAP120

Kilovac CAP120 High-Voltage Contactor

CAP120 contactor's small size and light weight opens up new application possibilities for a 150 A/600 VDC device.

August 16, 2016

TE Connectivity Ltd. (TE) (NYSE: TEL), a world leader in connectivity and sensors, recently released its new KILOVAC CAP120 high-voltage contactors. Used in military ground, military and commercial aerospace, and marine applications, this single pole, hermetically sealed 150 amp DC contactor provides reliability in harsh environments for long-lasting systems.

Energy storage and power distribution systems require reduced-sized contactors able to withstand high currents in a range of applications. The CAP120 contactor’s lightweight design can withstand high break levels —1000 A at 400 VDC and 600 A at 600 VDC— for flexibility and reliability in power and battery systems. The contactor allows versatile installation through bidirectional load switching, and the main contacts are not polarity sensitive.

“Our new CAP120 contactor offers extremely high performance in terms of its size and weight and it’s excellent for high current systems,” said Earle Alldredge, product manager, Aerospace, Defense and Marine at TE. “Its efficient design makes the CAP120 a reliable solution for power, energy and battery systems.”
 

About TE

TE Connectivity Ltd. is a $13 billion global technology and manufacturing leader creating a safer, sustainable, productive, and connected future. For more than 75 years, our connectivity and sensor solutions, proven in the harshest environments, have enabled advancements in transportation, industrial applications, medical technology, energy, data communications, and the home. With 78,000 employees, including more than 7,000 engineers, working alongside customers in nearly 150 countries, TE ensures that EVERY CONNECTION COUNTS.

Find out more