fiber optics

Rugged Fiber Optic Products for Higher Performance

Rugged end-to-end solutions for more bandwidth, more distance, more performance.

Designed for Survivability in Harsh Environments

TE Connectivity’s (TE) portfolio of ruggedized fiber optic products and packaging solutions brings the benefits of optical technology to challenging harsh environment applications. Rugged Fiber Optics enable data delivery at high speed and over long distance to a level not possible with traditional copper cable in managing 40G and 100G capacity communication protocols with simultaneous EMI immunity (Electromagnetic interference). TE’s ASIC (application-specific integrated circuit) to ASIC end-to-end solutions include a comprehensive range of fiber optic interconnects now enhanced with the recent acquisition of Advanced Fiber Products (AFP), a U.K. based developer and manufacturer of advanced fiber optical and optoelectronic products for oil and gas, industrial, military and other markets.

High-Speed Fiber Optic Solutions for Rugged Applications​

PHYSICAL CONTACT TERMINI

TE has a long heritage of rugged termini designs for Physical contact from the early versions of 2.5 mm ferrules within the MC3, MC4, and then 1.25mm ferrules in the MC5 and now the newly released MC801 with industry standard ARINC 801 termini.  In addition to the individual termini TE’s MC6 circular and VITA 66.1 and .4 board level connectors with MT termini as well as new emerging connector technology to broaden the product selection for higher density and higher bandwidth fiber interfaces.

 

EXPANDED BEAM TERMINI

TE’s rugged lens protected interfaces are employed globally in Geophysical, In Flight application, digital broadcast/cinema, Industrial production environments, tactical communications, Mil and Comm Air, Sensor and Radar implementation assure that when the fiber optic path must have excellent reliability TE’s Lens science has many decades of successful implementation without issue or failure. This family of products has recently been expanded with our new EB16 termini that employ a lens on each termini with a detachable lens units for easy service and repair.

MULTICHANNEL CONNECTORS

Multi channel connectors are available in 1 through 37 fibers within our family of physical contact and expanded beam termini.  These include ARINC 600, 404, Vita 66.X, 38999 III style, EN4165, EN3545, and more.

BOARD-LEVEL PRODUCTS

VITA 66.1 and .4 multichannel motherboard / Daughter card designs serve the need for higher bandwidth with excellent performance and assured implementation designs.

Active Optics

Convert It, Protect It, Aggregate It, Multiplex It, Switch It, Network It. With maximum signal integrity and reliability, our expanded portfolio of rugged system-level solutions enhances communications by allowing you to leverage the advantages of optical
fiber in tactical and field deployments. With sophisticated media conversion and CWDM multiplexing, you can extend your reach while supporting a full range of video and Ethernet protocols over a simple cost-efficient systems.

Discrete Connectors

TE’s broad level of industry standard interface include the Navy CID (Commercial Items Description) tight construction LC’s and SC’s backed up by qualification documents with expanded testing for assurance of the product in the rugged applications, along with Rugged Single Channel and Rugged Single Channel Nano, ST’s, FC’s and more.

Fiber Optic Cable Assemblies and Accessories

For harsh environments, we offer a large variety of cable assemblies. Our cable assemblies give you excellent environmental sealing and resistance to vibration, corrosion, and temperatures. Whether it is Fiber to the Antenna for connections to remote radio heads, tactical deployment in military applications, or rugged industrial applications, our cable assemblies provide rugged durability.

img
Our Engineers are ready to help