Login to access your orders, address book, product lists, and more.
The Motorman hybrid connector expands TE's Motion & Drives portfolio. This hybrid connectivity solution allows decentralized automation -- and can lead to a more efficient, energy-saving industrial production line. The connector combines signal, power and data in a compact, rectangular housing. The 3-in-1 design reduces housing size by up to 50%, which creates more flexibility and space in machine architecture. The same applies for the cables of which up to 50% can be saved. Cable length can be shortened by up to 70% as well. The hybrid connector complies with both Cat5e and IP65 standards.
Are you sure you want to close chat?
To begin your chat with TE please enter your details