This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

UV-SCE ultra-violet light resistant heat shrink identification marker sleeves are designed for the identification of wires and cables where some exposure to UV light is possible. Manufactured using a specially developed radiation cross-linked, UV Resistant material, UV-SCE marker sleeves are designed specifically to allow customers identify wires and cable in outdoor
environments where some exposure to UV light is possible. Supplied in a “ladder format”, sleeves are held horizontally between two hole-punched polyester strips and offers ease of printing and kitting.

Features and benefits

  • UV Resistant
  • Good Temperature resistance
  • Non-flame propagating
  • Resistant to key industrial fluids
  • 2:1 shrink ratio
Operating temperature range

-55oC to 200oC (-67oF to 392oF)

Specifications and approvals
  • BS EN 60068-2-11
  • EN45545-2 R23 HL1
  • EN45545-2 R24 HL3
  • NFPA130
  • NFT N46-019
  • IEC 60068-2-5
Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124 / T6112DS
Ribbon: T300-UV-SCE-RIBBON
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-255
Product Specification Sheet: RW-2534

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Printable Tubing Type  Ladder

  • Printable Tubing Grade  UV Resistant

Body Features

  • Shrink Ratio  2:1, 3:1

  • Primary Product Color  White, Yellow

  • Markers per Sleeve  1

Dimensions

  • Product Length  50 mm [ 2 in ]

  • Expanded Inside Diameter (Min) (mm) 2.4, 3.2, 4.8, 6.4, 9.5, 12.7, 18, 19, 25.4, 38.1

  • Expanded Inside Diameter (Min) (in) .093, .094, .125, .187, .25, .375, .5, .709, .75, 1, 1.5

  • Recovered Inside Diameter (Max) (mm) .7, .79, 1.5, 1.58, 2.3, 3.1, 3.18, 4.7, 4.75, 6.3, 6.35, 9, 9.53, 12.7, 12.8, 19, 19.1

  • Recovered Inside Diameter (Max) (in) .031, .062, .063, .093, .125, .187, .25, .354, .375, .5, .75

  • Compatible Cable Diameter Range (mm) .8 – 1.9, .81 – 1.9, 1.7 – 2.6, 1.75 – 2.66, 2.5 – 4., 3.4 – 6, 3.4 – 6., 5.3 – 8.1, 6.6 – 11.4, 9.9 – 15.3, 13.3 – 23, 13.3 – 23., 20.9 – 34., 20.95 – 34

  • Compatible Cable Diameter Range (in) .032 – .075, .069 – .105, .1 – .16, .134 – .236, .209 – .319, .26 – .449, .39 – .602, .524 – .906, .825 – 1.339

Usage Conditions

  • Operating Temperature Range  -55 – 200 °C [ -67 – 392 °F ]

Printer/Label Features

  • Printer Technology  Thermal Transfer

Packaging Features

  • Packaging Quantity  250, 1000

Reference Number

  • TE Internal Number CAT-T3437-UV1

Related Materials

Datasheets & Catalog Pages