This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

NC is a thermal transfer printable, flexible nylon cloth with a permanent acrylic adhesive, designed for application to irregular surfaces where conformability is required. It is ideal for wire marking and other round or flexible surfaces such as cables and tubing. NC is not recommended for outdoor use or immersion in liquid.

Features and benefits

  • Thermal transfer printable
  • Surface coating applied to enhance ink receptivity
  • Excellent conformability to round, irregular and flexible surfaces
  • Nylon cloth is highly durable
Operating temperature range

-40oC to 145oC (-40°F to 293°F)

Label thickness

178μm (0.0070”)

Adhesive

Permanent Acrylic Adhesive

Specifications and approvals
  • MIL-STD-202 Method 215
  • MIL-M-81531
Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124
Ribbon: 13300-0607-10
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-051

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Label Type  Flagging

Body Features

  • Primary Product Color  White

  • Primary Product Material  Nylon

Dimensions

  • Product Width (mm) 6.4, 7.6, 9.5, 12.7, 16.5, 19.1, 22.9, 25, 25.4, 31.8, 38.1, 44.5, 50.8

  • Product Width (in) .25, .29, .37, .5, .65, .75, .9, .98, 1, 1.25, 1.5, 1.75, 2

  • Product Height (mm) 5.1, 6.4, 9.5, 9.7, 10.2, 12.7, 19.1, 25.4, 38.1, 76.2

  • Product Height (in) .2, .25, .374, .375, .382, .402, .5, .75, 1, 1.5, 3

Usage Conditions

  • Operating Temperature Range  -40 – 145 °C [ -40 – 293 °F ]

Printer/Label Features

  • Label Style  Die-Cut

  • Length of Label Roll (m) 23.75, 39.5, 42.33, 51, 51.87, 56.33, 63.5, 79.5, 95, 119.05, 142.85, 148.16

  • Length of Label Roll (ft) 77.91, 129.59, 138.87, 167.32, 170.19, 184.8, 208.33, 260.82, 311.67, 390.58, 468.66, 486.08

  • Label Thickness (Micron) 178

  • Number of Labels Across  1, 12, 2, 3, 4, 5, 7, 8

Packaging Features

  • Packaging Method  Roll

  • Packaging Quantity  2500, 5000, 10000, 25000, 50000

Other

  • Label Adhesive Type  Permanent Acrylic Adhesive

Reference Number

  • TE Internal Number CAT-T3437-N2393

Related Materials

Datasheets & Catalog Pages