This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

HT-SCE wire markers are designed for use in high temperature applications or where extreme resistance to fuels, lubricants and cleaning solvents is required such as Aerospace, Military, Industrial and Semi-conductor applications. Ideal for applications where low vacuum out-gassing is of high importance. HT-SCE markers are made of highly flame retardant, heat-shrinkable fluoropolymer tubing. After shrinking, HT-SCE markers meets the print performance requirements of SAE AS5942 and MIL-STD-202 Method 215. HT-SCE is supplied in boxes of 250 sleeves and are available in nine diameter sizes. Suitable to cover substrate diameters from 0.8mm to 34mm. Because of this versatility, inventory is minimized. Supplied in a “ladder format”, sleeves are held horizontally between two polyester strips and offers ease of printing and kitting.

Features and benefits

  • Thermal transfer printable
  • Permanent identification sleeves
  • High continuous operating temperature
  • Extreme fluid resistance
  • Low Vacuum Out-gassing
  • 2:1 shrink ratio
  • Wide range of sleeve sizes for several wire and bundle diameters
Operating temperature range

-55oC to 225oC (-67oF to 437oF)

Specifications and approvals
  • SAE-AS4952
  • EN45545-2 R24 HL3
  • MIL-STD-202 Method 215
Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124 / T6112DS
Ribbon: TMS-RJS-RIBBON-4HT If black tubing: T300-RIBBON-WH-4HT
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-020
Product Specification Sheet: RW-2512

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Printable Tubing Type  Ladder

  • Printable Tubing Grade  High Temperature, Military

Body Features

  • Shrink Ratio  2:1

  • Primary Product Color  Black, White, Yellow

  • Markers per Sleeve  1, 2, 4

Dimensions

  • Product Length (mm) 12.7, 16.94, 25, 25.4, 29.63, 29.64, 50, 50.8

  • Product Length (in) .5, .667, 1, 1.167, 2

  • Expanded Inside Diameter (Min) (mm) 2.36, 3.18, 4.76, 6.35, 9.53, 12.7, 18, 19, 25.4, 38.1

  • Expanded Inside Diameter (Min) (in) .093, .125, .187, .25, .375, .5, .709, .75, 1, 1.5

  • Recovered Inside Diameter (Max) (mm) .79, 1.58, 2.38, 3.18, 4.22, 4.76, 6.35, 9, 9.53, 12.7, 19, 19.1

  • Recovered Inside Diameter (Max) (in) .031, .062, .094, .125, .166, .188, .25, .354, .375, .5, .75, .752

  • Compatible Cable Diameter Range (mm) .8 – 1.9, .81 – 1.9, 1.57 – 2.54, 1.75 – 2.66, 2.4 – 3.84, 2.5 – 4, 3.2 – 5.12, 3.4 – 6, 4.75 – 7.6, 5.3 – 8.1, 6.4 – 10.1, 6.6 – 11.4, 9.5 – 15.28, 9.9 – 15.3, 12.7 – 20.32, 13.3 – 23., 19 – 30.48

  • Compatible Cable Diameter Range (in) .031 – .074, .032 – .075, .062 – .1, .068 – .104, .094 – .151, .1 – .16, .118 – .236, .133 – .236, .187 – .299, .209 – .319, .25 – .4, .26 – .449, .375 – .6, .39 – .602, .5 – .8, .524 – .906, .75 – 1.2

Usage Conditions

  • Operating Temperature Range  -55 – 225 °C [ -67 – 437 °F ]

Printer/Label Features

  • Number of Prescores  1, 3

  • Printer Technology  Thermal Transfer

Packaging Features

  • Packaging Quantity  250, 1000, 5000

Reference Number

  • TE Internal Number CAT-T3437-H85999A

Related Materials

No documentation available.