Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Type (End A)
M12 Plug, M12 Socket
-
Cable Assembly Type
M12 Pigtail
Configuration Features
-
Number of Positions
3, 4, 5, 8
-
Configuration Number
A
Electrical Characteristics
-
Operating Voltage (VAC)
30, 60, 125, 250
-
Operating Voltage (VDC)
30, 60, 125, 250
Body Features
-
Wire Color (Base)
Brown, Blue, Black, Brown, White, Black, Blue, Brown, White, Black, Blue, Green/Yellow, Brown, White, Blue, Black, Brown, White, Blue, Black, Gray, Pink, Violet, Orange, Brown, White, Blue, Black, Green/Yellow
-
Jacket Material
PUR, PVC
-
Connector Color (End A)
Black, Blue
-
Cable Color
Black, Gray
-
Connector & Keying Code
A
Contact Features
-
Contact Current Rating (Max) (A)
2, 4
Mechanical Attachment
-
Thread Size
M12
-
Connector Orientation (End A)
Straight
Dimensions
-
Wire Size (mm²)
.205, .326
-
Wire Size (AWG)
22, 24
-
Outside Cable Diameter (mm)
4.3, 4.6, 4.7, 5, 5.2, 5.9, 6, 7
-
Outside Cable Diameter (in)
.161, .181, .185, .196, .204, .23, .236, .275
Usage Conditions
-
Operating Temperature Range (°C)
-50 – 80, -40 – 80, -30 – 80
-
Operating Temperature Range (°F)
-58 – 176, -40 – 176, -22 – 176
Operation/Application
-
M8/M12 Application Type
Sensor/Actuator
-
Shielded
No, Yes
Packaging Features
-
Packaging Method
Box
-
Packaging Quantity
25
Other
-
Field Serviceable
Yes
-
Cable Assembly Length (m)
1.5, 3, 5, 10
-
Cable Assembly Configuration
Single Ended
Reference Number
-
TE Internal Number
CAT-SE594-M1II