Product | TE Part # | Documents | Coil Magnetic System | Coil Power Rating DC | Coil Resistance | Coil Voltage Rating | Contact Arrangement | Contact Material | Contact Switching Voltage (Max) | Contact Voltage Rating | Contact Voltage Rating | Product Mount Type | Relay Connection Type |
---|
| 1393260-4 | 3D PDF | - | 1200 mW | 120 Ω | 12 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2 | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 9-1415018-1 | 3D PDF | - | 1200 mW | 10080 Ω | 110 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2 | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 8-1415537-0 | 3D PDF | - | 800 mW | 720 Ω | 24 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1-1393260-3 | 3D PDF | - | 1200 mW | 10080 Ω | 110 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2 | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1415015-1 | 3D PDF | - | 1200 mW | 480 Ω | 24 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2 | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 5-1415019-1 | 3D PDF | - | 1200 mW | 10080 Ω | 110 VDC | 5 Form A (NO) + 1 Form B (NC) | AgSnO2 | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 6-1415537-5 | 3D PDF | - | 800 mW | 720 Ω | 24 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1393260-7 | 3D PDF | - | 1200 mW | 480 Ω | 24 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2 | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 5-1415539-2 | 3D PDF | - | 800 mW | 720 Ω | 24 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1415017-1 | 3D PDF | - | 1200 mW | 480 Ω | 24 VDC | 5 Form A (NO) + 1 Form B (NC) | AgSnO2 | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1393260-6 | 3D PDF | - | 1200 mW | 368 Ω | 21 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2 | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 9-1415537-4 | 3D PDF | - | 800 mW | 720 Ω | 24 VDC | 5 Form A (NO) + 1 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 3-1415543-3 | 3D PDF | - | 800 mW | 405 Ω | 18 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 7-1415537-8 | 3D PDF | - | 800 mW | 405 Ω | 18 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1-1393260-2 | 3D PDF | - | 1200 mW | 6021 Ω | 85 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2 | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1-1415015-1 | 3D PDF | - | 1200 mW | 120 Ω | 12 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2 | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1-1415017-1 | 3D PDF | - | 1200 mW | 120 Ω | 12 VDC | 5 Form A (NO) + 1 Form B (NC) | AgSnO2 | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 6-1415018-1 | 3D PDF | - | 1200 mW | 1920 Ω | 48 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2 | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1-1393260-0 | 3D PDF | - | 1200 mW | 1920 Ω | 48 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2 | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 3-1415018-1 | 3D PDF | - | 1200 mW | 368 Ω | 21 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2 | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 6-1415537-3 | 3D PDF | - | 800 mW | 405 Ω | 18 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 6-1415537-1 | 3D PDF | - | 800 mW | 180 Ω | 12 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1393260-5 | 3D PDF | - | 1200 mW | 270 Ω | 18 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2 | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1393260-9 | 3D PDF | - | 1200 mW | 1333 Ω | 40 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2 | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 7-1415018-1 | 3D PDF | - | 1200 mW | 3000 Ω | 60 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2 | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1-1558736-2 | 3D PDF | - | 700 mW | 3291 Ω | 48 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2 | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1-1558736-3 | 3D PDF | - | 700 mW | 5142 Ω | 60 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2 | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1-1558736-5 | 3D PDF | - | 700 mW | 17286 Ω | 110 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2 | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1-1558737-1 | 3D PDF | - | 700 mW | 2285 Ω | 40 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2 | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1-1558737-2 | 3D PDF | - | 700 mW | 3291 Ω | 48 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2 | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1-1558737-3 | 3D PDF | - | 700 mW | 5142 Ω | 60 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2 | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1-1558737-4 | 3D PDF | - | 700 mW | 10321 Ω | 85 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2 | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1-1558737-5 | 3D PDF | - | 700 mW | 17286 Ω | 110 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2 | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1-1558738-5 | 3D PDF | - | 700 mW | 17286 Ω | 110 VDC | 5 Form A (NO) + 1 Form B (NC) | AgSnO2 | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1558736-1 | 3D PDF | - | 700 mW | 26 Ω | 5 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2 | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1558736-4 | 3D PDF | - | 700 mW | 205 Ω | 12 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2 | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1558736-8 | 3D PDF | - | 700 mW | 822 Ω | 24 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2 | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1558737-1 | 3D PDF | - | 700 mW | 26 Ω | 5 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2 | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1558737-4 | 3D PDF | - | 700 mW | 205 Ω | 12 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2 | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1558737-6 | 3D PDF | - | 700 mW | 462 Ω | 18 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2 | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1558737-7 | 3D PDF | - | 700 mW | 630 Ω | 21 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2 | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1558737-8 | 3D PDF | - | 700 mW | 822 Ω | 24 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2 | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1558738-6 | 3D PDF | - | 700 mW | 462 Ω | 18 VDC | 5 Form A (NO) + 1 Form B (NC) | AgSnO2 | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 1558738-8 | 3D PDF | - | 700 mW | 822 Ω | 24 VDC | 5 Form A (NO) + 1 Form B (NC) | AgSnO2 | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 2-1415543-2 | 3D PDF | - | 800 mW | 281 Ω | 15 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 2-1415543-3 | 3D PDF | - | 800 mW | 1620 Ω | 36 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 2-1558736-1 | 3D PDF | Monostable, DC | 700 mW | - | 5 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2+Au | 300 VDC | 277 VAC | 300 VDC | Printed Circuit Board | PCB Solder Pins |
| 2-1558736-4 | 3D PDF | - | 700 mW | 205 Ω | 12 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2+Au | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 2-1558736-6 | 3D PDF | - | 700 mW | 462 Ω | 18 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2+Au | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 2-1558736-7 | 3D PDF | Monostable, DC | 700 mW | - | 21 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2+Au | 300 VDC | 277 VAC | 300 VDC | Printed Circuit Board | PCB Solder Pins |
| 2-1558736-8 | 3D PDF | - | 700 mW | 822 Ω | 24 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2+Au | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 2-1558737-4 | 3D PDF | - | 700 mW | 205 Ω | 12 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 2-1558737-6 | 3D PDF | - | 700 mW | 462 Ω | 18 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 2-1558737-7 | 3D PDF | - | 700 mW | 630 Ω | 21 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 2-1558737-8 | 3D PDF | - | 700 mW | 822 Ω | 24 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 2-1558738-4 | 3D PDF | Monostable, DC | 700 mW | - | 12 VDC | 5 Form A (NO) + 1 Form B (NC) | AgSnO2+Au | 300 VDC | 277 VAC | 300 VDC | Printed Circuit Board | PCB Solder Pins |
| 2-1558738-8 | 3D PDF | - | 700 mW | 822 Ω | 24 VDC | 5 Form A (NO) + 1 Form B (NC) | AgSnO2+Au | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 2-1558739-4 | 3D PDF | - | 700 mW | 205 Ω | 12 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 2-1558739-6 | 3D PDF | - | 700 mW | 462 Ω | 18 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 2-1558739-8 | 3D PDF | - | 700 mW | 822 Ω | 24 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 277 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 3-1415542-5 | 3D PDF | - | 800 mW | 180 Ω | 12 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 3-1558736-5 | 3D PDF | Monostable, DC | 700 mW | - | 110 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2+Au | 300 VDC | 277 VAC | 300 VDC | Printed Circuit Board | PCB Solder Pins |
| 4-1415542-3 | 3D PDF | - | 800 mW | 31 Ω | 5 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | - | - |
| 4-1415542-4 | 3D PDF | - | 800 mW | 551 Ω | 21 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 4-1415542-5 | 3D PDF | - | 800 mW | 2880 Ω | 48 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 4-1415542-6 | 3D PDF | - | 800 mW | 15130 Ω | 110 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2 | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 5-1415537-8 | 3D PDF | - | 800 mW | 31 Ω | 5 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | - | - |
| 5-1415537-9 | 3D PDF | - | 800 mW | 45 Ω | 6 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | - | - |
| 6-1415537-0 | 3D PDF | - | 800 mW | 101 Ω | 9 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | - | - |
| 6-1415537-2 | 3D PDF | - | 800 mW | 281 Ω | 15 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 6-1415537-4 | 3D PDF | - | 800 mW | 551 Ω | 21 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 6-1415537-6 | 3D PDF | - | 800 mW | 1620 Ω | 36 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 6-1415537-7 | 3D PDF | - | 800 mW | 2000 Ω | 40 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | - | - |
| 6-1415537-8 | 3D PDF | - | 800 mW | 2880 Ω | 48 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 6-1415537-9 | 3D PDF | - | 800 mW | 4500 Ω | 60 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | - | - |
| 6-1415538-0 | 3D PDF | - | 800 mW | 15130 Ω | 110 VDC | 5 Form A (NO) + 1 Form B (NC) | AgSnO2 | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 7-1415537-0 | 3D PDF | - | 800 mW | 9031 Ω | 85 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | - | - |
| 7-1415537-1 | 3D PDF | - | 800 mW | 15130 Ω | 110 VDC | 3 Form A (NO) + 3 Form B (NC) | AgSnO2 | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 7-1415537-2 | 3D PDF | - | 800 mW | 31 Ω | 5 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | - | - |
| 7-1415537-4 | 3D PDF | - | 800 mW | 45 Ω | 6 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | - | - |
| 7-1415537-5 | 3D PDF | - | 800 mW | 101 Ω | 9 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | - | - |
| 7-1415537-6 | 3D PDF | - | 800 mW | 180 Ω | 12 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 7-1415537-7 | 3D PDF | - | 800 mW | 281 Ω | 15 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 7-1415537-9 | 3D PDF | - | 800 mW | 551 Ω | 21 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 8-1415537-1 | 3D PDF | - | 800 mW | 1620 Ω | 36 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 8-1415537-2 | 3D PDF | - | 800 mW | 2000 Ω | 40 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | - | - |
| 8-1415537-3 | 3D PDF | - | 800 mW | 2880 Ω | 48 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 8-1415537-4 | 3D PDF | - | 800 mW | 4500 Ω | 60 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | - | - |
| 8-1415537-5 | 3D PDF | - | 800 mW | 9031 Ω | 85 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | - | - |
| 8-1415537-6 | 3D PDF | - | 800 mW | 15130 Ω | 110 VDC | 4 Form A (NO) + 2 Form B (NC) | AgSnO2 | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 8-1415537-7 | 3D PDF | - | 800 mW | 31 Ω | 5 VDC | 5 Form A (NO) + 1 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | - | - |
| 8-1415537-8 | 3D PDF | - | 800 mW | 45 Ω | 6 VDC | 5 Form A (NO) + 1 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | - | - |
| 8-1415537-9 | 3D PDF | - | 800 mW | 101 Ω | 9 VDC | 5 Form A (NO) + 1 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | - | - |
| 9-1415537-0 | 3D PDF | - | 800 mW | 180 Ω | 12 VDC | 5 Form A (NO) + 1 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 9-1415537-1 | 3D PDF | - | 800 mW | 281 Ω | 15 VDC | 5 Form A (NO) + 1 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 9-1415537-2 | 3D PDF | - | 800 mW | 405 Ω | 18 VDC | 5 Form A (NO) + 1 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 9-1415537-3 | 3D PDF | - | 800 mW | 551 Ω | 21 VDC | 5 Form A (NO) + 1 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 9-1415537-5 | 3D PDF | - | 800 mW | 1620 Ω | 36 VDC | 5 Form A (NO) + 1 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |
| 9-1415537-6 | 3D PDF | - | 800 mW | 2000 Ω | 40 VDC | 5 Form A (NO) + 1 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | - | - |
| 9-1415537-7 | 3D PDF | - | 800 mW | 2880 Ω | 48 VDC | 5 Form A (NO) + 1 Form B (NC) | AgSnO2+Au | - | 250 VAC | - | Printed Circuit Board | PCB Solder Pins |