This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The Model 610 angular rate sensor is insensitive to shock events as well as SAE J211 and ISO 6487 compliant.
model 610 pull quote

The Model 610 series utilizes silicon MEMS sensing elements with custom electronics and packaging to produce an angular rate sensor that is highly reliable even under excessive shock and vibration environments.  A wide selection of ranges is available for your specific applications along with a triaxial mounting block designed for mounting of both the model 610 angular rate sensors and the model 64X accelerometers. For a triaxial version, TE Connectivity (TE) also offers the model 603 angular rate sensor. 

±500

±500°/sec Range, Minimum Range

±50K

±50,000°/sec Maximum Range

Benefits

  • 5 to 16Vdc Excitation Voltage
  • Small, Lightweight Package
  • -40°C to +105°C Temperature Range
  • Shock Resistant Design
  • Low Cross-Axis Sensitivity

Applications

  • Auto Safety Crash Testing
  • Dummy Instrumentation
  • Pedestrian Impact
  • Rollover Testing
  • Motorsports
  • Biomechanics Testing
  • Robotic System Design
  • Aerospace Testing
orange bar

Other Auto Safety Sensors

   

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Accuracy (%) ±.5

  • Rate & Inertial Sensor Type  Rate Sensors/Gyros

Electrical Characteristics

  • Excitation Voltage Range (VDC) 4.9 – 16, 5 – 10, 5 – 16

Body Features

  • Case Material  Anodized Aluminium

Dimensions

  • Product Height (mm) 7.6

  • Product Length (mm) 14.6

  • Product Width (mm) 10.2

Usage Conditions

  • Operating Temperature Range  -40 – 105 °C [ -40 – 221 °F ]

Other

  • FS Range (±) DEG/SEC  12000, 1500, 18000, 500, 6000

Reference Number

  • TE Internal Number CAT-RIN0012

Related Materials

Datasheets & Catalog Pages