This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Wall Type  Single Wall

Body Features

  • Fluid Type  Aviation Fuel, Brake Fluid, Chemicals/Solvents, De-Icing Fluid, Diesel Fuel, Hydraulic Fluid, Lubricating Oil, Military Decontaminating Agents, Water

  • Material Systems Code  770

  • Primary Product Color  Black

  • Shrink Ratio  2:1

  • Primary Product Material  Crosslinked Fluoroelastomer

  • Flexibility  Flexible

Dimensions

  • Expanded Inside Diameter (Min) (mm) 3.17, 4.74, 6.35, 9.5, 9.53, 12.7, 15.9, 25.4, 31.75, 38.1

  • Expanded Inside Diameter (Min) (in) .125, .187, .25, .374, .5, .625, 1, 1.25, 1.5

  • Recovered Inside Diameter (Max) (mm) 1.59, 2.37, 3.17, 4.74, 4.75, 6.4, 7.95, 12.7, 15.87, 19.05

  • Recovered Inside Diameter (Max) (in) .063, .094, .124, .186, .187, .25, .313, .5, .625, .75

  • Tubing Size Range (mm) 1.59 – 3.17, 2.37 – 4.74, 3.17 – 4.45, 4.74 – 9.53, 4.75 – 9.5, 6.4 – 12.7, 7.93 – 11.13, 12.7 – 25.4, 15.87 – 31.75, 19.05 – 38.1

  • Tubing Size Range (in) .063 – .125, .094 – .187, .125 – .175, .186 – .374, .187 – .374, .25 – .5, .312 – .435, .5 – 1, .625 – 1.25, .75 – 1.5

  • Recovered Wall Thickness (Nominal) (mm) .08, .99

  • Recovered Wall Thickness (Nominal) (in) .003, .037

Usage Conditions

  • Resistance Properties  Moisture

  • Tubing Flammability Type  Flame-Retardant, Highly Flame-Retardant

  • Operating Temperature Range (°C) -55 – 125

  • Recovery Temperature (°C) 150

  • Shrink Temperature (Min) (°C) 150

Operation/Application

  • Mechanical Resistance  Fluids, Hydrocarbons, Radiation, Strain Relief

Product Availability

  • Applicable Region  Worldwide

Packaging Features

  • Packaging Method  Piece

Other

  • Meets Low Outgassing Requirements  No

  • Product Source  US

Reference Number

  • TE Internal Number CAT-R21-T7907237

Related Materials

No documentation available.