Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Plug & Play
-
Accelerometer Type
MEMS DC
-
Vibration Sensor Product Type
MEMS Accelerometer
Configuration Features
-
Electrical Connection
Integral Cable
Electrical Characteristics
-
Full Scale Output Voltage (VDC)
.5 – 4.5, ±.2
-
Excitation Voltage Range (VDC)
5 – 30
-
Zero Acceleration Output (mV)
2500 ±100
-
Excitation Current (mA)
4
Signal Characteristics
-
Frequency Response (Hz)
0-200
Body Features
-
Product Weight (g)
80
-
Product Weight (oz)
.17, 2.82
-
Primary Product Material
Anodized Aluminum
-
Number of Sensing Axes
Triaxial
Mechanical Attachment
-
Sensor Mount Type
Screw Mount
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Other
-
Acceleration Range (±) (g)
2, 6
-
Sensitivity (mV/g)
333, 1000
-
Non-Linearity (FSO) (%)
±1
Reference Number
-
TE Internal Number
CAT-PPA0119