Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Poles
3
-
Auxiliary Switch Contact Arrangement
Without
Electrical Characteristics
-
Contact Switching Voltage (Max) (VAC)
600
-
Coil Voltage (Max) (VAC)
24, 120, 240, 277, 480
-
Coil Voltage Rating (VAC)
24, 120, 208, 240, 277, 480
-
Coil Resistance (Ω)
.63, 1.77, 4.73, 7, 15.6, 18.6, 45, 63.5, 78, 175, 180, 655, 1030, 3100
-
Actuating System
AC
Contact Features
-
Contact Base Material
Silver Cadmium Oxide
-
Contact Current Rating (A)
20, 25, 30, 40, 50, 60, 75, 90, 120
-
Contact Arrangement
3 Form X, 3PST-NO-DM
Termination Features
-
Mains Termination Connection Type
10-32 Screw with quad .25 Quick Connect, Box Lug with dual .25 Quick Connect
-
Coil Termination Connection Type
.25 Quick Connect (Dual), 6-32 Screw with .25 Quick Connect
Reference Number
-
TE Internal Number
CAT-P9426-P9601B