Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Contact Switching Voltage (Max) (VAC)
600
-
Coil Voltage (Max) (VAC)
24, 120, 240, 277, 480
-
Coil Voltage Rating (VAC)
24, 120, 208, 240, 277, 480
-
Coil Resistance (Ω)
11, 250, 1000, 1600, 5200
-
Actuating System
AC
Contact Features
-
Contact Base Material
Silver Cadmium Oxide
-
Contact Current Rating (A)
25, 30, 40
-
Contact Arrangement
2 Form X, DPST-NO-DM
Termination Features
-
Mains Termination Connection Type
10-32 Screw with quad .25 Quick Connect, Box Lug with dual .25 Quick Connect
-
Coil Termination Connection Type
.25 Quick Connect (Dual)
Reference Number
-
TE Internal Number
CAT-P9426-P9601A