This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Product Features

  • Versatile and easy to use, the connector offers an R-shaped design figure to ease working conditions, as well as easier contact insertions, and a simpliefied stock level control with part numbers reduced. 
  • Power Key connectors are made with several unique material varieties, including Glow Wire. 
  • The plug mates with the header where an audible sound as well as the TPA provide a complete loading of contacts. 
  • Each connector offers four keying options and multiple colors, which will promote efficient connections on the assembly line. 
  • Multiple positions are offered on 5mm spacing. 

  • Power Key connectors are made with several unique material varieties, including Glow Wire. 
  • The plug mates with the header where an audible sound as well as the TPA provide a complete loading of contacts. 
  • Each connector offers four keying options and multiple colors, which will promote efficient connections on the assembly line. 
  • Multiple positions are offered on 5mm spacing. 
  • Versatile and easy to use, the connector offers an R-shaped design figure to ease working conditions, as well as easier contact insertions, and a simpliefied stock level control with part numbers reduced. 
  • Power Key connectors are made with several unique material varieties, including Glow Wire. 
  • The plug mates with the header where an audible sound as well as the TPA provide a complete loading of contacts. 
  • Each connector offers four keying options and multiple colors, which will promote efficient connections on the assembly line. 
  • Multiple positions are offered on 5mm spacing. 
  • The TE Connectivity (TE) power key connectors are built to  optimize contact seating and proper mating to the PCB header, with design features that permit the release of bubbles created by the PCB potting process. The 5.0 mm centerline connection system offers a compact 20.7 mm mated height, and is ergonomically friendly for assembly.

    Features

    Please review product documents or contact us for the latest agency approval information.  

    Product Type Features

    • Header Type  Fully Shrouded

    • Rectangular Power Connector Type  Header

    • Connector & Housing Type  Receptacle

    • Connector System  Wire-to-Board

    • Sealable  No

    • Connector & Contact Terminates To  Printed Circuit Board

    Configuration Features

    • Number of Positions  2, 3, 6

    • PCB Mount Orientation  Vertical

    • Number of Power Positions  2, 3, 6

    • Number of Signal Positions  0

    • Number of Rows  1, 2

    Electrical Characteristics

    • Operating Voltage (VAC) 300

    Body Features

    • Connector & Keying Code  A

    Contact Features

    • Contact Base Material  Copper Alloy

    • Contact Mating Area Plating Material  Tin

    • Contact Underplating Material Thickness  1.27 µm [ 50 µin ]

    • Contact Layout  Inline

    • PCB Contact Termination Area Plating Material Thickness (µm) 1, 2, 3.81 – 5.08, 3.81 – 8.89

    • PCB Contact Termination Area Plating Material Thickness (µin) 39.37, 78.74, 150 – 200, 150 – 350

    • Contact Current Rating (Max) (A) 10

    • Contact Retention Within Housing  Without

    • Contact Type  Tab

    • PCB Contact Termination Area Plating Material  Tin

    • Contact Mating Area Plating Material Thickness (µm) 1, 39.36

    • Contact Mating Area Plating Material Thickness (µin) 1, 39.37

    • Mating Post Length  6.3 mm [ .248 in ]

    Termination Features

    • Termination Post & Tail Length (mm) 1.16, 3.05, 3.43, 3.5, 3.56

    • Termination Post & Tail Length (in) .026, .12, .135, .138, .14

    • Termination Method to Printed Circuit Board  Through Hole - Press-Fit, Through Hole - Solder

    Mechanical Attachment

    • Mating Retention Type  Latch

    • PCB Mount Retention Type  Mounting Post, Mounting Post/Kinked Legs

    • PCB Mount Retention  With

    • PCB Mount Alignment  Without

    • Mating Alignment  Without

    • Mating Retention  With

    • Connector Mounting Type  Board Mount

    Housing Features

    • Centerline (Pitch)  5 mm [ .197 in ]

    • Housing Color  Blue, Natural, Red, Yellow

    • Housing Material  Nylon 6/6 GF

    Dimensions

    • Product Length (mm) 11.6, 16.6

    • Product Length (in) .456, .653

    • Product Width  14.1 mm [ .555 in ]

    • PCB Thickness (Recommended) (mm) .06, 1.57, 1.6

    • PCB Thickness (Recommended) (in) .062, .063, 1.6

    • Connector Height  14.1 mm [ .55 in ]

    • Row-to-Row Spacing  6.2 mm [ .244 in ]

    Usage Conditions

    • Operating Temperature Range (°C) -40 – 105, -30 – 105

    • Operating Temperature Range (°F) -40 – 221, -22 – 221

    Operation/Application

    • Circuit Application  Power

    Industry Standards

    • Compatible With Approved Standards Products  UL E28476

    • Compatible With Agency/Standards Products  CSA, UL

    • UL Flammability Rating  UL 94V-0

    • Glow Wire Rating  GWT 750°C (Without Flame)

    • UL Rating  Recognized

    • CSA Rating  LR 7189

    Packaging Features

    • Packaging Quantity  100, 4000

    • Packaging Method  Bag, Package

    Reference Number

    • TE Internal Number CAT-P8704-H342A

    Related Materials

    Datasheets & Catalog Pages