Product | TE Part # | Documents | Connector System | Number of Positions | Centerline (Pitch) | Contact Current Rating (Max) | Circuit Application | Connector Mounting Type | Operating Temperature Range | Operating Voltage | Operating Voltage | Wire Size | Wire Size | Termination Method to Wire & Cable | Contact Retention Within Housing | Number of Power Positions | Number of Signal Positions | Number of Rows | Row-to-Row Spacing | Contact Type | Housing Color | Housing Material | Contact Mating Area Plating Material Thickness | Packaging Method |
---|
| 2005247-6 | Product Drawing 3D PDF | Wire-to-Wire | 2 | 3.96 mm | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 65 °C | 50 VAC, 300 VAC | - | - | - | Crimp | Without | 0 | 0 | 1 | - | Receptacle | Blue | PA 66 | - | Bag |
| 368576-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 6 | 3.96 mm | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | - | - | 2 | 4.6 mm | Receptacle | Natural | PA 66 | - | Bag |
| 2005247-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | 3.96 mm | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 50 VAC, 300 VAC | - | - | - | Crimp | Without | 0 | 0 | 1 | - | Receptacle | Natural | PA 66 | - | Bag |
| 368571-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 3 | 3.96 mm | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | 0 | 0 | 1 | - | Receptacle | Natural | PA 66 | - | Bag |
| 2005247-2 | Product Drawing 3D PDF | Wire-to-Wire | 2 | 3.96 mm | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 65 °C | 50 VAC, 300 VAC | - | - | - | Crimp | Without | 0 | 0 | 1 | - | Receptacle | Red | PA 66 | - | Bag |
| 368576-6 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 6 | 3.96 mm | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 65 °C | 300 VAC | - | - | - | Crimp | Without | - | - | 2 | 4.6 mm | Receptacle | Blue | PA 66 | - | Bag |
| 2005251-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 3.96 mm | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | - | - | 1 | - | Receptacle | Natural | PA 66 | - | Bag |
| 2005252-1 | Product Drawing 3D PDF | Wire-to-Wire | 6 | 6.5 mm | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | - | - | 2 | 6.5 mm | Receptacle | Natural | PA 66 | - | Bag |
| 2825340-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | 3.96 mm | 14 A | Power | Cable Mount (Free-Hanging) | -30 – 65 °C | 50 VAC, 300 VAC | - | - | - | Crimp | Without | 2 | - | 1 | - | Receptacle | Natural | PA 66 | - | Bag |
| 5-177900-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 3.96 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | 4 | 0 | 2 | 4.6 mm | Receptacle | Natural | Nylon 6/6 | - | Bag |
| 5-177905-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | 3.96 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | 12 | 0 | 3 | 4.6 mm | Receptacle | Natural | Nylon 6/6 | - | Bag |
| 5-179861-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 6.5 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | 4 | 0 | 2 | 6.5 mm | Receptacle | Natural | Nylon 6/6 | - | Bag |
| 1971598-1 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 3.96 mm | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | - | - | 2 | 4.6 mm | Receptacle | Natural | PA 66 | - | Bag |
| 5-177901-1 | Product Drawing 3D PDF | Wire-to-Wire | 6 | 3.96 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | 6 | 0 | 2 | 4.6 mm | Receptacle | Natural | Nylon 6/6 | - | Bag |
| 1983658-1 | Product Drawing 3D PDF | Wire-to-Wire | 6 | 6.6 mm | 9 A | Power | Panel Mount | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | 6 | 0 | 2 | 6.6 mm | Receptacle, Tab | Natural | Thermoplastic | 1 µm | Bag |
| 1983660-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | 6.6 mm | 9 A | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | 2 | 0 | 2 | 6.6 mm | Receptacle | Natural | Thermoplastic | 1 µm | Box |
| 5-177899-1 | Product Drawing 3D PDF | Wire-to-Wire | 3 | 3.96 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | 3 | 0 | 1 | - | Receptacle | Natural | Nylon 6/6 | - | Bag |
| 5-177898-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | 3.96 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | 2 | 0 | 1 | - | Receptacle | Natural | Nylon 6/6 | - | Bag |
| 1-368575-6 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 4 | 3.96 mm | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | 0 | 0 | 2 | 4.6 mm | Receptacle | Blue | PA 66 | - | Bag |
| 2005247-4 | Product Drawing 3D PDF | Wire-to-Wire | 2 | 3.96 mm | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 65 °C | 50 VAC, 300 VAC | - | - | - | Crimp | Without | 0 | 0 | 1 | - | Receptacle | Yellow | PA 66 | - | Bag |
| 368571-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 3 | 3.96 mm | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 65 °C | 300 VAC | - | - | - | Crimp | Without | 0 | 0 | 1 | - | Receptacle | Red | PA 66 | - | Bag |
| 5-179938-1 | Product Drawing 3D PDF | Wire-to-Wire | 3 | 6.5 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | 3 | 0 | 1 | - | Receptacle | Natural | Nylon 6/6 | - | Bag |
| 1-368575-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 4 | 3.96 mm | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | 0 | 0 | 2 | 4.6 mm | Receptacle | Natural | PA 66 | - | Bag |
| 6-177904-1 | Product Drawing 3D PDF | Wire-to-Wire | 10 | 3.96 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | 10 | 0 | 2 | 4.6 mm | Receptacle | Natural | Nylon 6/6 | - | Bag |
| 368570-1 | Product Drawing 3D PDF | Wire-to-Wire | 3 | 6.5 mm | - | Power & Signal | Panel Mount | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | - | - | 1 | - | Receptacle | Natural | PA 66 | - | Bag |
| 1-368575-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 4 | 3.96 mm | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | 0 | 0 | 2 | 4.6 mm | Receptacle | Red | PA 66 | - | Bag |
| 5-179939-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 6.5 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | 4 | 0 | 1 | - | Receptacle | Natural | Nylon 6/6 | - | Bag |
| 5-316768-1 | Product Drawing 3D PDF | Wire-to-Wire | 1 | 3.96 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | 1 | 0 | 1 | - | Receptacle | Natural | Nylon 6/6 | - | Bag |
| 1-368575-4 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 4 | 3.96 mm | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | 0 | 0 | 2 | 4.6 mm | Receptacle | Yellow | PA 66 | - | Bag |
| 1971882-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | 6.6 mm | - | Power & Signal | Panel Mount | -30 – 105 °C | 300 VAC | 300 VDC | - | - | Crimp | Without | - | - | 1 | - | Receptacle | Black | Thermoplastic | - | Package |
| 1971882-2 | Product Drawing 3D PDF | Wire-to-Panel, Wire-to-Wire | 2 | 6.6 mm | - | Power & Signal | Panel Mount | -30 – 105 °C | 300 VAC | 300 VDC | - | - | Crimp | Without | - | - | 1 | - | Receptacle | Natural | Thermoplastic | - | Package |
| 1971883-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 6.6 mm | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | 300 VDC | - | - | Crimp | Without | - | - | 2 | 8.5 mm | Receptacle, Tab | Black | Thermoplastic | - | Package |
| 1971884-1 | Product Drawing 3D PDF | Wire-to-Panel, Wire-to-Wire | 6 | 6.6 mm | - | Power & Signal | Panel Mount | -30 – 105 °C | 300 VAC | 300 VDC | - | - | Crimp | Without | - | - | 2 | 8.5 mm | Receptacle, Tab | Black | Thermoplastic | - | Package |
| 2005246-1 | Product Drawing 3D PDF | Wire-to-Wire | 1 | - | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | 16 – 26 AWG | 1.3 – .12 mm² | Crimp | Without | 1 | 0 | 1 | - | Receptacle | Natural | PA 66 | - | - |
| 2005254-1 | Product Drawing 3D PDF | Wire-to-Wire | 9 | 3.96 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | 16 – 26 AWG | 1.3 – .12 mm² | Crimp | Without | 9 | 0 | 3 | 4.6 mm | Receptacle | Natural | PA 66 | - | - |
| 2005255-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | 3.96 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | 16 – 26 AWG | 1.3 – .12 mm² | Crimp | Without | 12 | 0 | 3 | 4.6 mm | Receptacle | Natural | PA 66 | - | Bag |
| 2301328-1 | Product Drawing 3D PDF | Wire-to-Wire | 3 | 3.96 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | 3 | 0 | 1 | - | Receptacle | Natural | Nylon | - | Bag |
| 2301329-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 3.96 mm | - | Power | - | -30 – 105 °C | 300 VAC | - | - | - | - | - | 4 | 0 | 1 | - | Receptacle | Natural | Nylon 6/6 | - | Bag |
| 2310133-1 | Product Drawing 3D PDF | Wire-to-Wire | 6 | 6.6 mm | 9 A | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | 6 | 0 | 2 | 6.6 mm | Receptacle, Tab | Natural | Thermoplastic | 1 µm | Bag |
| 368570-9 | Product Drawing 3D PDF | Wire-to-Wire | 3 | 6.5 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 65 °C | 300 VAC | - | - | - | Crimp | Without | 3 | 0 | 1 | - | Receptacle | Black | PA 66 | - | Bag |
| 368571-4 | Product Drawing 3D PDF | Wire-to-Wire | 3 | 3.96 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 65 °C | 300 VAC | - | - | - | Crimp | Without | 3 | 0 | 1 | - | Receptacle | Yellow | PA 66 | - | Bag |
| 368571-6 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 3 | 3.96 mm | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 65 °C | 300 VAC | - | - | - | Crimp | Without | 0 | 0 | 1 | - | Receptacle | Blue | PA 66 | - | Bag |
| 368574-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 6.5 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | 4 | 0 | 2 | 6.5 mm | Receptacle | Natural | PA 66 | - | Bag |
| 368575-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 3.96 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | 4 | 0 | 2 | 4.6 mm | Receptacle | Natural | PA 66 | - | Bag |
| 368576-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 6 | 3.96 mm | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 65 °C | 300 VAC | - | - | - | Crimp | Without | - | - | 2 | 4.6 mm | Receptacle | Red | PA 66 | - | Bag |
| 368577-1 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 3.96 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 65 °C | 300 VAC | - | - | - | Crimp | Without | 8 | 0 | 2 | 4.6 mm | Receptacle | Natural | PC/PET | - | - |
| 368577-6 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 3.96 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 65 °C | 300 VAC | - | - | - | Crimp | Without | 8 | 0 | 2 | 4.6 mm | Receptacle | Blue | PC/PET | - | - |
| 368578-1 | Product Drawing 3D PDF | Wire-to-Wire | 10 | 3.96 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 65 °C | 300 VAC | - | - | - | Crimp | Without | 10 | 0 | 2 | 4.6 mm | Receptacle | Natural | PC/PET | - | - |
| 368578-2 | Product Drawing 3D PDF | Wire-to-Wire | 10 | 3.96 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 65 °C | 300 VAC | - | - | - | Crimp | Without | 10 | 0 | 2 | 4.6 mm | Receptacle | Red | PC/PET | - | - |
| 368578-4 | Product Drawing 3D PDF | Wire-to-Wire | 10 | 3.96 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 65 °C | 300 VAC | - | - | - | Crimp | Without | 10 | 0 | 2 | 4.6 mm | Receptacle | Yellow | PC/PET | - | - |
| 368578-6 | Product Drawing 3D PDF | Wire-to-Wire | 10 | 3.96 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 65 °C | 300 VAC | - | - | - | Crimp | Without | 10 | 0 | 2 | 4.6 mm | Receptacle | Blue | PC/PET | - | - |
| 5-177902-1 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 3.96 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | 8 | 0 | 2 | 4.6 mm | Receptacle | Natural | Nylon 6/6 | - | Bag |
| 5-179862-1 | Product Drawing 3D PDF | Wire-to-Wire | 6 | 6.5 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | - | 6 | 0 | 2 | 6.5 mm | Receptacle | Natural | Nylon 6/6 | - | Bag |
| 5-1827196-1 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 6.5 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | - | 8 | 0 | 2 | - | Receptacle | Natural | Nylon 66 | - | Bag |
| 5-316501-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 3.96 mm | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | Crimp | Without | 4 | 0 | 1 | - | Receptacle | Natural | Nylon 6/6 | - | Bag |