Product | TE Part # | Documents | Ring Terminal Product Type | Wire Size | Wire Size | Wire Size | Stud Size | Stud Diameter | Tongue Thickness | Terminal Orientation | Product Length | Sealable | Terminal Plating Material | Operating Temperature Range | Wire Insulation Support Retention Type | Compatible Insulation Diameter (Max) | Compatible Insulation Diameter Range | Packaging Method |
---|
| 8-320563-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | 1/4, M6 | 6.35 mm | .79 mm | Straight | 28.96 mm | No | Tin | 105 °C | Insulation Support | 3.81 mm | 2.67 – 3.81 mm | Loose Piece |
| 2-323914-2 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 24 AWG | - | 475 CMA | M2.5 | 3.02 mm | .79 mm | Straight | 16.41 mm | No | Tin | 105 °C | Insulation Restriction | 1.4 mm | .79 – 1.4 mm | Loose Piece |
| 324533 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.04 – 2.62 mm² | 2050 – 5180 CMA | #10 | 5 mm | .79 mm | Straight | 27.38 mm | No | Tin | 105 °C | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 328849 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.04 – 2.62 mm² | 2050 – 5180 CMA | 1/2, M12 | 13.08 mm | .79 mm | Straight | 32.84 mm | No | Tin | 105 °C | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 330896 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.3 – 2 mm² | 2050 – 5180 CMA | 3/8 | 9.91 mm | .79 mm | Straight | 32.9 mm | No | Tin | 105 °C | Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 320634 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #6, M3.5 | 3.68 mm | .79 mm | Straight | 24.21 mm | No | Tin | 105 °C | Non-Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 35316 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.04 – 2.62 mm² | 2050 – 5180 CMA | 1/2, M12 | 13.02 mm | 1.22 mm | Straight | 40.48 mm | No | Tin | 105 °C | Insulation Support | 6.35 mm | 3.81 – 6.35 mm | Loose Piece |
| 8-31897-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | 3/8 | 9.53 mm | .79 mm | Straight | 30.94 mm | No | Tin | 105 °C | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Loose Piece |
| 35634 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.04 – 2.62 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.68 mm | 1.27 mm | Straight | 24.21 mm | No | Tin | 105 °C | Insulation Support | 6.35 mm | 3.81 – 6.35 mm | Loose Piece |
| 32836 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #10 | 5 mm | .79 mm | Straight | 22.25 mm | No | Tin | 105 °C | Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 329951 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 26 – 22 AWG | .12 – .32 mm² | 202 – 810 CMA | #2 | 2.36 mm | .79 mm | Straight | 15.6 mm | No | Tin | 105 °C | Insulation Support | 2.03 mm | 1.27 – 2.03 mm | Loose Piece |
| 36203 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.04 – 2.62 mm² | 2050 – 5180 CMA | 1/2 | 13.08 mm | 1.22 mm | Straight | 56.36 mm | No | Tin | 105 °C | Insulation Support | 6.35 mm | 3.81 – 6.35 mm | Loose Piece |
| 32883 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #10 | 5 mm | 1.02 mm | Straight | 26.54 mm | No | Tin | 105 °C | Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 328996 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.04 – 2 mm² | 2050 – 5180 CMA | #4, M2.5 | 3.02 mm | .79 mm | Straight | 17.9 mm | No | Tin | 105 °C | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 4-51864-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.31 – 2.08 mm² | 2050 – 5180 CMA | #8, M4 | 4.34 mm | .79 mm | Straight | 21.44 mm | No | Tin | 105 °C | Insulation Support | 3.81 mm | 2.67 – 3.81 mm | Loose Piece |
| 35150 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 12 – 10 AWG | 2.62 – 6.64 mm² | 5180 – 13100 CMA | 3/8 | 9.91 mm | 1.07 mm | Straight | 40.48 mm | No | Tin | 105 °C | Insulation Support | 6.35 mm | 3.81 – 6.35 mm | Loose Piece |
| 328999 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.3 – 2 mm² | 2050 – 5180 CMA | 3/8 | 9.91 mm | .79 mm | Straight | 30.94 mm | No | Tin | 105 °C | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 323008 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 – 16 AWG | .26 – 1.65 mm² | 509 – 3260 CMA | #6, M3.5 | 3.68 mm | .79 mm | Straight | 21.44 mm | No | Tin | 105 °C | Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 35149 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 12 – 10 AWG | 2.62 – 6.64 mm² | 5180 – 13100 CMA | #6, M3.5 | 3.68 mm | 1.02 mm | Straight | 24.21 mm | No | Tin | 105 °C | Insulation Support | 6.35 mm | 3.81 – 6.35 mm | Loose Piece |
| 320552 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #10 | 5 mm | .79 mm | Straight | 20.24 mm | No | Tin | 105 °C | Non-Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 321522 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | 3/8 | 9.53 mm, 9.91 mm | .79 mm | Straight | 29.74 mm | No | Tin | 105 °C | Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 320554 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #8, M4 | 4.17 mm | .79 mm | Straight | 20.24 mm | No | Tin | 105 °C | Non-Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 2-323916-3 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 24 AWG | - | 475 CMA | M4 | 4.34 mm | .79 mm | Straight | 18.8 mm | No | Tin | 105 °C | Insulation Restriction | 1.4 mm | .79 – 1.4 mm | Loose Piece |
| 35151 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 12 – 10 AWG | 2.62 – 6.64 mm² | 5180 – 13100 CMA | 1/2, M12 | 13.08 mm | 1.02 mm | Straight | 40.48 mm | No | Tin | 105 °C | Insulation Support | 6.35 mm | 3.81 – 6.35 mm | Loose Piece |
| 34974 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.04 – 2.62 mm² | 2050 – 5180 CMA | M6 | 6.73 mm | 1.27 mm | Straight | 28.39 mm | No | Tin | 105 °C | Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 31887 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #10 | 4.82 mm | .84 mm | Straight | 20.24 mm | No | Tin | 105 °C | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Loose Piece |
| 35345 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 12 – 10 AWG | 2.62 – 6.64 mm² | 5180 – 13100 CMA | M6 | 6.73 mm | 1.07 mm | Straight | 36 mm | No | Tin | 105 °C | Insulation Support | 7.62 mm | 4.32 – 7.62 mm | Loose Piece |
| 8-36154-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 – 16 AWG | .26 – 1.65 mm² | 509 – 3260 CMA | #10 | 5 mm | .79 mm | Straight | 21.44 mm | No | Tin | 105 °C | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Loose Piece |
| 324915 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 12 – 10 AWG | 2.62 – 6.64 mm² | 5180 – 13100 CMA | #8, M4 | 4.34 mm | .79 mm | Straight | 26.72 mm | No | Tin | 105 °C | Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 36151 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 – 16 AWG | .26 – 1.65 mm² | 509 – 3260 CMA | #6, M3.5 | 3.68 mm | .79 mm | Straight | 20.24 mm | No | Tin | 105 °C | Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 1-323989-0 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 24 – 20 AWG | .205 – .518 mm² | 320 – 1290 CMA | #8, M4 | 4.34 mm | .79 mm | Straight | 20.85 mm | No | Tin | 105 °C | Insulation Support | 2.54 mm | 1.02 – 2.54 mm | Tape Mounted |
| 36152 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 – 16 AWG | .26 – 1.65 mm² | 509 – 3260 CMA | M3.5 | 3.68 mm | .79 mm | Straight | 20.24 mm | No | Tin | 105 °C | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Loose Piece |
| 323915 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 26 – 22 AWG | .129 – .326 mm² | 202 – 810 CMA | #6, M3.5 | 3.68 mm | .79 mm | Straight | 16.41 mm | No | Tin | 105 °C | Insulation Support | 2.08 mm | 1.27 – 2.08 mm | Loose Piece |
| 323986 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 24 – 20 AWG | .2 – .518 mm² | 320 – 1290 CMA | #6, M3.5 | 3.68 mm | .79 mm | Straight | 18.9 mm | No | Tin | 105 °C | Insulation Support | 2.54 mm | 1.02 – 2.54 mm | Loose Piece |
| 324158 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 – 16 AWG | .326 – 1.31 mm² | 509 – 3260 CMA | #2, M2 | 2.36 mm | .79 mm | Straight | 16.99 mm | No | Tin | 105 °C | Insulation Support | 2.79 mm | 1.42 – 2.79 mm | Loose Piece |
| 324615 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 12 – 10 AWG | 2.62 – 6.64 mm² | 5180 – 13100 CMA | 5/8, M16 | 16.66 mm | .79 mm | Straight | 55.36 mm | No | Tin | 105 °C | Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 160298 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 12 – 10 AWG | 2.7 – 6.6 mm² | 5180 – 13100 CMA | 5/16, M8 | 8.3 mm | .79 mm | Straight | 30.2 mm | No | Tin | 170 °C | Insulation Support | 6.35 mm | 3.81 – 6.35 mm | Box |
| 323989 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 24 – 20 AWG | .2 – .518 mm² | 320 – 1290 CMA | #8, M4 | 4.34 mm | .79 mm | Straight | 20.85 mm | No | Tin | 105 °C | Insulation Support | 2.54 mm | 1.02 – 2.54 mm | Loose Piece |
| 320619 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.68 mm | .79 mm | Straight | 17.86 mm | No | Tin | 105 °C | Non-Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Box |
| 320560 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #8, M4 | 4.17 mm | .79 mm | Straight | 21.8 mm | No | Tin | 105 °C | Non-Insulation Support | 3.81 mm | 2.67 – 3.81 mm | Loose Piece |
| 8-320571-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 18 AWG | .8 – .9 mm² | 1900 CMA | 1/4, M6 | 6.35 mm | .79 mm | Straight | 27.38 mm | No | Tin | 105 °C | Insulation Restriction | 2.79 mm | 1.42 – 2.79 mm | Loose Piece |
| 31886 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #8, M4 | 4.34 mm | .79 mm | Straight | 20.24 mm | No | Tin | 105 °C | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Loose Piece |
| 34806 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.04 – 2.62 mm² | 2050 – 5180 CMA | M6 | 6.35 mm | 1.22 mm | Straight | 32.92 mm | No | Tin | 105 °C | Insulation Support | 6.35 mm | 3.81 – 6.35 mm | Loose Piece |
| 320574 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #10 | 4.82 mm | .79 mm | Straight | 21.62 mm | No | Tin | 105 °C | Non-Insulation Support | 3.81 mm | 2.68 – 3.81 mm | Loose Piece |
| 35364 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 12 – 10 AWG | 2.62 – 6.64 mm² | 5180 – 13100 CMA | #10 | 5 mm | 1.07 mm | Straight | 29.77 mm | No | Tin | 105 °C | Insulation Support | 7.62 mm | 4.32 – 7.62 mm | Loose Piece |
| 323985 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 24 – 20 AWG | .2 – .518 mm² | 320 – 1290 CMA | #4, M2.5 | 3.02 mm | .79 mm | Straight | 18.9 mm | No | Tin | 105 °C | Insulation Support | 2.54 mm | 1.02 – 2.54 mm | Loose Piece |
| 2-326882-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.04 – 2.62 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.68 mm | .79 mm | Straight | 20.65 mm | No | Tin | 105 °C | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Tape Mounted |
| 35273 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 12 – 10 AWG | 2.62 – 6.64 mm² | 5180 – 13100 CMA | 1/4, M6 | 6.73 mm | 1.02 mm | Straight | 30.18 mm | No | Tin | 105 °C | Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 324918 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 12 – 10 AWG | 2.62 – 6.64 mm² | 5180 – 13100 CMA | #10 | 5 mm | .79 mm | Straight | 26.72 mm | No | Tin | 105 °C | Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 328998 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.04 – 2.62 mm² | 2050 – 5180 CMA | 5/16, M8 | 8.33 mm | .79 mm | Straight | 27.38 mm | No | Tin | 105 °C | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 1-324918-0 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 12 – 10 AWG | 2.62 – 6.64 mm² | 5180 – 13100 CMA | #10 | 5 mm | .79 mm | Straight | 26.72 mm | No | Tin | 105 °C | Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Tape Mounted |
| 36254 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 – 16 AWG | .26 – 1.65 mm² | 509 – 3260 CMA | None | 3.25 mm | .79 mm | Straight | 17.07 mm | No | Tin | 105 °C | Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 321045 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | M6 | 6.73 mm | .79 mm | Straight | 27.38 mm | No | Tin | 105 °C | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 35106 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.04 – 2.62 mm² | 2050 – 5180 CMA | #8, M4 | 4.34 mm | 1.27 mm | Straight | 26.57 mm | No | Tin | 105 °C | Insulation Support | 6.35 mm | 3.81 – 6.35 mm | Loose Piece |
| 330648 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 – 16 AWG | .3 – 1.3 mm² | 509 – 3260 CMA | #4, M2.5 | 3.02 mm | .79 mm | Straight | 21.44 mm | No | Tin | 105 °C | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Loose Piece |
| 130094 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.04 – 2.62 mm² | 2050 – 5180 CMA | M5 | 5.26 mm | .79 mm | Straight | 21.94 mm | No | Tin | 150 °C | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 323912 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 26 – 22 AWG | .129 – .326 mm² | 202 – 810 CMA | #2, M2 | 2.36 mm | .79 mm | Straight | 13.33 mm | No | Tin | 105 °C | Insulation Support | 2.08 mm | 1.27 – 2.08 mm | Loose Piece |
| 34805 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.04 – 2.62 mm² | 2050 – 5180 CMA | #10 | 4.82 mm | 1.22 mm | Straight | 26.57 mm | No | Tin | 105 °C | Insulation Support | 6.35 mm | 3.81 – 6.35 mm | Loose Piece |
| 35274 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.04 – 2.64 mm² | 2050 – 5180 CMA | 1/4, M6 | 6.35 mm | .79 mm | Straight | 24.21 mm | No | Tin | 105 °C | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 35787 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 12 – 10 AWG | 2.62 – 6.64 mm² | 5180 – 13100 CMA | #8, M4 | 4.34 mm | 1.07 mm | Straight | 26.19 mm | No | Tin | 105 °C | Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 55148-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 – 16 AWG | .26 – 1.65 mm² | 509 – 3260 CMA | #10 | 5 mm | .78 mm | Right Angle | - | No | Tin | 105 °C | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Loose Piece |
| 130171 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 12 – 10 AWG | 2.62 – 6.64 mm² | 5180 – 13100 CMA | M5 | 5.25 mm | .79 mm | Straight | 27.68 mm | No | Tin | 105 °C | Non-Insulation Support | 6.35 mm | 3.81 – 6.35 mm | Loose Piece |
| 2-321045-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | 1/4, M6 | 6.73 mm | .79 mm | Straight | 27.38 mm | No | Tin | 105 °C | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Tape Mounted |
| 320565 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.04 – 2.62 mm² | 2050 – 5180 CMA | #8, M4 | 4.34 mm | .79 mm | Straight | - | - | No | Tin | 105 °C | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 2-36158-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.04 – 2.62 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.68 mm | .79 mm | Straight | 21.82 mm | No | Tin | 105 °C | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Tape Mounted |
| 2-36152-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 – 16 AWG | .26 – 1.65 mm² | 509 – 3260 CMA | #6, M3.5 | 3.68 mm | .79 mm | Straight | 20.24 mm | No | Tin | 105 °C | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Tape Mounted |
| 53941-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #8, M4 | 4.34 mm | .78 mm | Straight | 20.65 mm | No | Tin | 105 °C | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 328657 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 – 16 AWG | .326 – 1.31 mm² | 509 – 3260 CMA | #2, M2 | 2.36 mm | .79 mm | Straight | 17.07 mm | No | Tin | 105 °C | Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 53941-2 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #8, M4 | 4.34 mm | .78 mm | Straight | 20.65 mm | No | Tin | 105 °C | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Tape Mounted |
| 36160 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.04 – 2.62 mm² | 2050 – 5180 CMA | #10 | 5 mm | .79 mm | Straight | 21.82 mm | No | Tin | 105 °C | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 2-320619-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.68 mm | .79 mm | Straight | 17.86 mm | No | Tin | 105 °C | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Tape Mounted |
| 323676 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.04 – 2.62 mm² | 2050 – 5180 CMA | #4, M2.5 | 3.02 mm | .79 mm | Straight | 20.65 mm | No | Tin | 105 °C | Insulation Support | 3.81 mm | 2.67 – 3.81 mm | Loose Piece |
| 130046 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 – 16 AWG | .26 – 1.65 mm² | 509 – 3260 CMA | #6 | 6.3 mm | .79 mm | Straight | 27.5 mm | No | Tin | 105 °C | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Loose Piece |
| 2-328998-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.04 – 2.62 mm² | 2050 – 5180 CMA | 5/16, M8 | 8.33 mm | .79 mm | Straight | 27.38 mm | No | Tin | 105 °C | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Tape & Reel |
| 1-35787-0 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 12 – 10 AWG | 2.62 – 6.64 mm² | 5180 – 13100 CMA | #8, M4 | 4.34 mm | .79 mm | Straight | 26.19 mm | No | Tin | 105 °C | Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Tape Mounted |
| 36158 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.04 – 2.62 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.68 mm | .79 mm | Straight | 21.82 mm | No | Tin | 105 °C | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 53942-2 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #10 | 5 mm | .78 mm | Straight | 20.65 mm | No | Tin | 105 °C | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Tape Mounted |
| 2-328657-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 – 16 AWG | .26 – 1.65 mm² | 509 – 3260 CMA | #2, M2 | 2.36 mm | .79 mm | Straight | 17.07 mm | No | Tin | 105 °C | Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Tape Mounted |
| 2-36151-2 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 – 16 AWG | .26 – 1.65 mm² | 509 – 3260 CMA | #6, M3.5 | 3.68 mm | .79 mm | Straight | 20.24 mm | No | Tin | 105 °C | Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Tape Mounted |
| 2-34806-2 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | 1/4, M6 | 6.73 mm | .79 mm | Straight | 32.92 mm | No | Tin | 105 °C | Insulation Support | 6.35 mm | 3.81 – 6.35 mm | Tape Mounted |
| 2-320630-2 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #10 | 4.82 mm | .79 mm | Straight | 26.57 mm | No | Tin | 105 °C | Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Tape Mounted |
| 2-31886-2 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #8, M4 | 4.34 mm | .79 mm | Straight | 20.24 mm | No | Tin | 105 °C | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Tape Mounted |
| 2-320574-2 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #10 | 4.82 mm | .79 mm | Straight | 21.62 mm | No | Tin | 105 °C | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Tape Mounted |
| 2-31887-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #10 | 4.82 mm | .79 mm | Straight | 20.24 mm | No | Tin | 105 °C | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Tape Mounted |
| 2-320565-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #8, M4 | 4.34 mm | .79 mm | Straight | 21.82 mm | No | Tin | 105 °C | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Tape Mounted |
| 50881 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.68 mm | .79 mm | Straight | 20.65 mm | No | Tin | 105 °C | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 329389 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 12 – 10 AWG | 3.3 – 5.3 mm² | 5180 – 13100 CMA | #10 | 5 mm | .79 mm | Straight | 36.4 mm | No | Tin | 105 °C | Insulation Support | 5.59 mm | 3.81 – 5.59 mm | Loose Piece |
| 2-320560-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #8, M4 | 4.17 mm | .79 mm | Straight | 21.82 mm | No | Tin | 105 °C | Insulation Support | 3.81 mm | 2.67 – 3.81 mm | Tape Mounted |
| 2-320554-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #8, M4 | 4.17 mm | .79 mm | Straight | 20.24 mm | No | Tin | 105 °C | Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Tape Mounted |
| 2-320552-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #10 | 5 mm | .79 mm | Straight | 20.24 mm | No | Tin | 105 °C | Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Tape Mounted |
| 2-323682-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.04 – 2.62 mm² | 2050 – 5180 CMA | 1/4, M6 | 3.68 mm | .79 mm | Straight | 30.18 mm | No | Tin | 105 °C | Insulation Support | 6.35 mm | 3.81 – 6.35 mm | Tape Mounted |
| 2-320634-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #6, M3.5 | 3.68 mm | .79 mm | Straight | 24.21 mm | No | Tin | 105 °C | Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Tape Mounted |
| 2-323008-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 – 16 AWG | .26 – 1.65 mm² | 509 – 3260 CMA | #6, M3.5 | 3.68 mm | .79 mm | Straight | 21.44 mm | No | Tin | 105 °C | Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Tape Mounted |
| 2-323758-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 – 16 AWG | .26 – 1.65 mm² | 509 – 3260 CMA | #4, M2.5 | 3.02 mm | .79 mm | Straight | 21.44 mm | No | Tin | 105 °C | Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Tape Mounted |
| 2-323912-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 26 – 22 AWG | .1 – .41 mm² | 202 – 810 CMA | #2, M2 | 2.36 mm | .79 mm | Straight | 13.33 mm | No | Tin | 105 °C | Insulation Support | 2.08 mm | 1.27 – 2.08 mm | Tape Mounted |
| 2-324159-2 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.04 – 2.62 mm² | 2050 – 5180 CMA | #4, M2.5 | 3.02 mm | .79 mm | Straight | 17.86 mm | No | Tin | 105 °C | Insulation Support | 3.81 mm | 2.67 – 3.81 mm | Tape Mounted |
| 2-326878-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 22 – 16 AWG | .26 – 1.65 mm² | 509 – 3260 CMA | #6, M3.5 | 3.68 mm | .79 mm | Straight | 21.44 mm | No | Tin | 105 °C | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Tape Mounted |
| 2-328999-1 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 16 – 14 AWG | 1.3 – 2 mm² | 2050 – 5180 CMA | 3/8 | 9.91 mm | .79 mm | Straight | 30.94 mm | No | Tin | 105 °C | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Tape & Reel |
| 2-35273-2 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 12 – 10 AWG | 2.26 – 6.64 mm² | 5180 – 13100 CMA | 1/4, M6 | 6.73 mm | .79 mm | Straight | 30.18 mm | No | Tin | 105 °C | Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Tape Mounted |
| 326886 | Product Drawing 3D PDF | Closed Ring Tongue Terminal | 12 – 10 AWG | 2.62 – 6.64 mm² | 5180 – 13100 CMA | #6, M3.5 | 3.68 mm | .79 mm | Straight | 26.72 mm | No | Tin | 105 °C | Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |