Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Power Relay Type
Standard
-
Relay Connection Type
PCB Solder Pins
-
Enclosure Type
Sealed
Electrical Characteristics
-
Contact Limiting Breaking Current (A)
10
-
Coil Magnetic System
Monostable, DC
-
Coil Power Rating DC (mW)
360
-
Coil Resistance (Ω)
70, 400, 900, 1600
-
Coil Special Features
UL Coil Insulation Class F
-
Coil Voltage Rating (VDC)
5, 12, 18, 24
-
Contact Switching Load (Min)
100mA @ 5V
-
Contact Switching Voltage (Max) (VAC)
277
-
Contact Switching Voltage (Max) (VDC)
28
-
Contact Voltage Rating (VAC)
250
-
Contact Voltage Rating (VDC)
28
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
1500
-
Output Current (Min) (A)
.1
-
Output Voltage Rating (AC Relays) (Vrms)
0 – 277
-
Contact Limiting Continuous Current (A)
10
-
Insulation Creepage Between Contact & Coil (mm)
3.2, 4
-
Insulation Creepage Between Contact & Coil (in)
.126, .157
-
Contact Limiting Making Current (A)
10
-
Output Voltage (Max) (V)
277
-
Insulation Initial Dielectric Between Contacts & Coil (V)
1500
-
Insulation Initial Resistance (MΩ)
1000
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms)
750
-
Output Current Rating (Arms)
0 – 10
-
Insulation Creepage Class (mm)
3 – 5.5
-
Coil Power Rating (W)
.36
-
Contact Limiting Short-Time Current (A)
10
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
750
-
Actuating System
DC
-
Coil Current (A)
.015, .02, .03, .071
-
Output Current Rating (A)
0 – 10
-
Insulation Initial Dielectric Between Coil & Contact Class (V)
1500 – 6000
Body Features
-
Primary Product Color
Black
-
Packaging Style
Panel Mount
-
Product Weight
9.5 g [ .335 oz ]
-
Insulation Special Features
6000V Initial Surge Withstand Voltage between Contacts & Coil
Contact Features
-
Contact Arrangement
1 Form C (CO)
-
Contact Current Rating (Max) (A)
15
-
Contact Material
AgNi, AgZnO
-
Contact Number of Poles
1
-
Switch Arrangement
(2) x 1 Form C
-
Contact Plating Material
Silver Nickel
Mechanical Attachment
-
Product Mount Type
Printed Circuit Board
Dimensions
-
Product Height
15.8 mm [ .622 in ]
-
Product Length
19 mm [ .748 in ]
-
Product Width
15.5 mm [ .61 in ]
-
Width Class (Mechanical) (mm)
12 – 16
-
Insulation Clearance Class (mm)
3.2 – 6., 4. – 6.
-
Insulation Clearance Between Contact & Coil (mm)
3.2, 4
-
Insulation Clearance Between Contact & Coil (in)
.126, .157
-
Height Class (Mechanical) (mm)
15 – 16
-
Length Class (Mechanical) (mm)
16 – 20
Usage Conditions
-
Operating Temperature Range
-30 – 70 °C [ -22 – 158 °F ]
-
Environmental Ambient Temperature Class (°C)
50 – 105, 70 – 85
-
Environmental Ambient Temperature (Max)
70 °C [ 158 °F ]
Packaging Features
-
Packaging Method
Box & Tray
Reference Number
-
TE Internal Number
CAT-OE4-OR9