This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The Standard OEG Miniature PCB OJT Power Relay provides  both UL TV-8 10A rating (HM type) and UL TV-5 5A rating (LM/DM type) versions in a 18.2 x 10.2 x 15.2H small size. It has 4000Vrms coil to contact dielectric strength with sensitive coil optional (LM type).

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Power Relay Type  Standard

Electrical Characteristics

  • Contact Limiting Breaking Current (A) 10, 16

  • Coil Magnetic System  Monostable, DC

  • Coil Power Rating DC (mW) 540, 720

  • Coil Resistance (Ω) 36, 48.5, 49, 68, 115, 155, 200, 270, 450, 600, 820, 1100, 3300, 4400

  • Coil Special Features  Sensitive Version, UL Coil Insulation Class A, UL Coil Insulation Class F

  • Coil Voltage Rating (VDC) 5, 6, 9, 12, 18, 24, 48

  • Contact Switching Load (Min)  100mA @ 5V

  • Contact Switching Voltage (Max) (VAC) 250

  • Contact Switching Voltage (Max) (VDC) 30

  • Contact Voltage Rating (VAC) 250

  • Contact Voltage Rating (VDC) 30

  • Insulation Creepage Between Contact & Coil  8 mm [ .315 in ]

  • Insulation Initial Resistance (MΩ) 1000

  • Insulation Initial Dielectric Between Contacts & Coil (Vrms) 5000

  • Coil Power Rating Class (mW) 500 – 600, 600 – 800

  • Insulation Creepage Class (mm) 5.5 – 8

  • Contact Limiting Continuous Current (A) 10, 16

  • Contact Limiting Short-Time Current (A) 10, 16

  • Contact Limiting Making Current (A) 10, 16

  • Insulation Initial Dielectric Between Open Contacts (Vrms) 1000

  • Insulation Initial Dielectric Between Coil & Contact Class (V) 4000

Body Features

  • Product Weight  13 g [ .459 oz ]

  • Insulation Special Features  10000V Initial Surge Withstand Voltage between Contacts & Coil

Contact Features

  • Contact Arrangement  1 Form A (NO), 1 Form A (SPST-NO), 1 Form C (CO), 1 Form C (SPDT)

  • Contact Current Class (A) 16

  • Contact Current Rating (Max) (A) 10, 16

  • Contact Material  Ag, Ag Alloy, AgCdO, AgNi90/10, AgSnO, AgSnO2, AgSnOInO

  • Contact Number of Poles  1

Dimensions

  • Product Height  20.6 mm [ .811 in ]

  • Product Length  29.21 mm [ 1.15 in ]

  • Product Width  12.8 mm [ .504 in ]

  • Width Class (Mechanical) (mm) 12 – 16

  • Insulation Clearance Between Contact & Coil (mm) 2.5, 5.5

  • Insulation Clearance Between Contact & Coil (in) .098, .217

  • Height Class (Mechanical) (mm) 20 – 25

  • Insulation Clearance Class (mm) 0 – 2.5, 5 – 8

  • Length Class (Mechanical) (mm) 25 – 30

Usage Conditions

  • Environmental Ambient Temperature (Max) (°C) 60, 70

  • Environmental Ambient Temperature (Max) (°F) 140, 158

  • Environmental Ambient Temperature Class (°C) 50 – 70

Packaging Features

  • Packaging Method  Box & Carton, Tube

Reference Number

  • TE Internal Number CAT-OE4-OM5

Related Materials

Datasheets & Catalog Pages