Product | TE Part # | Documents | Terminal Type | Mating Tab Width | Mating Tab Thickness | Terminal Transmits | Wire Size | Wire Size | Sealable | Terminal Seal Type | Wire Size Search | Wire Size Search | Primary Locking Feature | Interface Plating | Product Terminates To | Operating Temperature (Max) | Operating Temperature Range |
---|
| 968073-2 | Product Drawing 3D PDF | Receptacle | 5.2 mm | .63 mm | 41 – 100 A (High Power) | 12 – 11 AWG | 3 – 4 mm² | No | - | 3 mm², 4 mm² | 11 AWG, 12 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | -40 – 130 °C |
| 5-1534116-2 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .35 – .5 mm² | No | - | .35 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG | Clean Body | Gold (Au) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | -40 – 140 °C |
| 5-963716-3 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Locking Lance | Silver (Ag) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | -40 – 140 °C |
| 5-965906-6 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | Yes | Single Wire Seal (SWS) | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Locking Lance | Silver (Ag) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | -40 – 140 °C |
| 1719532-5 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 18 – 17 AWG | .75 – 1 mm² | No | - | .75 mm², 1 mm² | 17 AWG, 18 AWG | Clean Body | Silver (Ag) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | -40 – 140 °C |
| 968679-2 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .63 mm | 25 – 40 A (Power) | 22 – 20 AWG | .35 – .5 mm² | No | - | .35 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | -40 – 130 °C |
| 969084-1 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 24 – 20 AWG | .2 – .5 mm² | No | - | .2 mm², .25 mm², .3 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 5-965908-1 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | Yes | Single Wire Seal (SWS) | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 5-965906-5 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | Yes | Single Wire Seal (SWS) | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Locking Lance | Gold (Au) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | -40 – 140 °C |
| 1452128-1 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | - | - | No | - | - | - | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 1719532-1 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 18 AWG | .85 mm² | No | - | .75 mm² | 18 AWG | Clean Body | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 968987-1 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | - | - | No | - | - | - | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | -40 – 140 °C |
| 5-963716-2 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Locking Lance | Gold (Au) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 1-1703930-1 | Product Drawing 3D PDF | Receptacle | .5 mm | .4 mm | 0 – 24 A (Low Power) | 26 – 25 AWG | .13 – .17 mm² | No | - | .13 mm², .15 mm² | 25 AWG, 26 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C | -40 – 105 °C |
| 929396-1 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .63 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .35 – .5 mm² | No | - | .35 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 1452158-1 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .63 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .35 – .5 mm² | No | - | .35 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG | Clean Body | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 2141826-1 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 26 – 25 AWG | .13 – .17 mm² | Yes | Single Wire Seal (SWS) | .13 mm², .15 mm² | 25 AWG, 26 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 5-968221-1 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Clean Body | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 1703032-1 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | Yes | Single Wire Seal (SWS) | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Clean Body | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 1241608-1 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .63 mm | 0 – 24 A (Low Power) | 18 – 15 AWG | .75 – 1.5 mm² | No | - | .75 mm², 1 mm², 1.25 mm², 1.5 mm² | 15 AWG, 16 AWG, 17 AWG, 18 AWG | Clean Body | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 968678-2 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .63 mm | 25 – 40 A (Power) | 22 – 20 AWG | .35 – .5 mm² | No | - | .35 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | -40 – 130 °C |
| 6-928918-2 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .2 – .35 mm² | No | - | .2 mm², .25 mm², .3 mm² | 22 AWG, 23 AWG, 24 AWG | Locking Lance | Gold (Au) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 1-1452058-1 | Product Drawing 3D PDF | Tab | 1.5 mm | .63 mm | 0 – 24 A (Low Power) | 18 – 15 AWG | .75 – 1.5 mm² | No | - | .75 mm², 1 mm², 1.25 mm², 1.5 mm² | 15 AWG, 16 AWG, 17 AWG, 18 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 929387-1 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | - | - | No | - | .2 mm², .22 mm², .25 mm², .3 mm², .35 mm², .4 mm², .5 mm², .6 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | -40 – 140 °C |
| 968074-2 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .63 mm | 25 – 40 A (Power) | 19 – 17 AWG | .6 – 1 mm² | No | - | .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | -40 – 130 °C |
| 968137-2 | Product Drawing 3D PDF | Tab | 2.8 mm | .63 mm | 25 – 40 A (Power) | 16 – 13 AWG | 1.25 – 2.5 mm² | No | - | 1.25 mm², 1.5 mm², 2 mm², 2.5 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | -40 – 130 °C |
| 5-962886-1 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | 24 – 20 AWG | .2 – .5 mm² | Yes | Single Wire Seal (SWS) | .2 mm², .25 mm², .3 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 1355553-1 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .63 mm | 0 – 24 A (Low Power) | 18 – 15 AWG | .75 – 1.5 mm² | No | - | .75 mm², 1 mm², 1.25 mm², 1.5 mm² | 15 AWG, 16 AWG, 17 AWG, 18 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 5-963715-5 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Locking Lance | Gold (Au) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 144969-1 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | - | 24 – 19 AWG | .2 – .6 mm² | No | - | .2 mm², .25 mm², .3 mm², .4 mm², .5 mm², .6 mm² | 19 AWG, 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 1241608-6 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .63 mm | 0 – 24 A (Low Power) | 18 – 15 AWG | .75 – 1.5 mm² | No | - | .75 mm², 1 mm², 1.25 mm², 1.5 mm² | 15 AWG, 16 AWG, 17 AWG, 18 AWG | Clean Body | Silver (Ag) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | -40 – 130 °C |
| 5-965906-1 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | Yes | Single Wire Seal (SWS) | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 2-1703930-1 | Product Drawing 3D PDF | Receptacle | .5 mm | .4 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .22 – .35 mm² | No | - | .2 mm², .25 mm², .3 mm² | 22 AWG, 23 AWG, 24 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C | -40 – 105 °C |
| 1418887-1 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | - | - | No | - | - | - | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | -40 – 150 °C |
| 1355717-5 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 28 – 24 AWG | .08 – .22 mm² | No | - | .08 mm², .1 mm², .13 mm², .17 mm², .2 mm² | 24 AWG, 25 AWG, 26 AWG, 27 AWG, 28 AWG | Locking Lance | Gold (Au) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | -40 – 140 °C |
| 5-963716-1 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 1355717-1 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 28 – 24 AWG | .08 – .22 mm² | No | - | .08 mm², .1 mm², .13 mm², .17 mm², .2 mm² | 24 AWG, 25 AWG, 26 AWG, 27 AWG, 28 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 968075-2 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .63 mm | 25 – 40 A (Power) | 16 – 13 AWG | 1.25 – 2.5 mm² | No | - | 1.25 mm², 1.5 mm², 2 mm², 2.5 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 1355719-1 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | 28 – 24 AWG | .08 – .22 mm² | No | - | .08 mm², .1 mm², .13 mm², .17 mm², .2 mm² | 24 AWG, 25 AWG, 26 AWG, 27 AWG, 28 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 144969-2 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 24 – 19 AWG | .2 – .6 mm² | No | - | .2 mm², .25 mm², .3 mm², .4 mm², .5 mm², .6 mm² | 19 AWG, 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Locking Lance | Gold (Au) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | -40 – 140 °C |
| 144969-4 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 24 – 19 AWG | .2 – .6 mm² | No | - | .2 mm², .25 mm², .3 mm², .4 mm², .5 mm², .6 mm² | 19 AWG, 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C | -40 – 85 °C |
| 5-962885-1 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .2 – .35 mm² | Yes | Single Wire Seal (SWS) | .2 mm², .25 mm², .3 mm² | 22 AWG, 23 AWG, 24 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | -40 – 140 °C |
| 2141828-1 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | 26 – 25 AWG | .13 – .17 mm² | No | - | .13 mm², .15 mm² | 25 AWG, 26 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 2-1703930-2 | Product Drawing 3D PDF | Receptacle | .5 mm | .4 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .22 – .35 mm² | No | - | .2 mm², .25 mm², .3 mm² | 22 AWG, 23 AWG, 24 AWG | Locking Lance | Silver (Ag) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C, 170 °C | -40 – 170 °C |
| 6-928918-1 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .2 – .35 mm² | No | - | .2 mm², .25 mm², .3 mm² | 22 AWG, 23 AWG, 24 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 5-1703282-1 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Clean Body | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 5-928999-6 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .2 – .35 mm² | No | - | .2 mm², .25 mm², .3 mm² | 22 AWG, 23 AWG, 24 AWG | Locking Lance | Silver (Ag) | Wire | - | - |
| 5-963715-1 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 5-928999-1 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .2 – .35 mm² | No | - | .2 mm², .25 mm², .3 mm² | 22 AWG, 23 AWG, 24 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 1241601-2 | Product Drawing 3D PDF | Receptacle | 5.2 mm | .63 mm | 41 – 100 A (High Power) | 16 – 13 AWG | 1.25 – 2.5 mm² | No | - | 1.25 mm², 1.5 mm², 2 mm², 2.5 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 1241603-1 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .63 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .35 – .5 mm² | Yes | Single Wire Seal (SWS) | .35 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 1241605-1 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .63 mm | 0 – 24 A (Low Power) | 18 – 15 AWG | .75 – 1.5 mm² | Yes | Single Wire Seal (SWS) | .75 mm², 1 mm², 1.25 mm², 1.5 mm² | 15 AWG, 16 AWG, 17 AWG, 18 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 1355556-1 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .63 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .35 – .5 mm² | No | - | .35 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 1355719-2 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | 28 – 24 AWG | .08 – .22 mm² | No | - | .08 mm², .1 mm², .13 mm², .17 mm², .2 mm² | 24 AWG, 25 AWG, 26 AWG, 27 AWG, 28 AWG | Locking Lance | Gold (Au) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | -40 – 140 °C |
| 1355950-2 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .63 mm | 25 – 40 A (Power) | 12 – 11 AWG | 3 – 4 mm² | No | - | 3 mm², 4 mm² | 11 AWG, 12 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 1355964-2 | Product Drawing 3D PDF | Tab | 2.8 mm | .6 mm | 25 – 40 A (Power) | 12 – 11 AWG | 3 – 4 mm² | No | - | 3 mm², 4 mm² | 11 AWG, 12 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 968072-2 | Product Drawing 3D PDF | Receptacle | 5.2 mm | .63 mm | 41 – 100 A (High Power) | 16 – 13 AWG | 1.25 – 2.5 mm² | No | - | 1.25 mm², 1.5 mm², 2 mm², 2.5 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 968119-2 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .63 mm | 25 – 40 A (Power) | 19 – 17 AWG | .6 – 1 mm² | Yes | Single Wire Seal (SWS) | .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | -40 – 130 °C |
| 968120-2 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .63 mm | 25 – 40 A (Power) | 16 – 13 AWG | 1.25 – 2.5 mm² | Yes | Single Wire Seal (SWS) | 1.25 mm², 1.5 mm², 2 mm², 2.5 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | -40 – 130 °C |
| 968121-2 | Product Drawing 3D PDF | Receptacle | 5.2 mm | .63 mm | 41 – 100 A (High Power) | 16 – 13 AWG | 1.25 – 2.5 mm² | Yes | Single Wire Seal (SWS) | 1.25 mm², 1.5 mm², 2 mm², 2.5 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | -40 – 130 °C |
| 968131-2 | Product Drawing 3D PDF | Tab | 5.2 mm | .63 mm | 41 – 100 A (High Power) | 16 – 13 AWG | 1.25 – 2.5 mm² | No | - | 1.25 mm², 1.5 mm², 2 mm², 2.5 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | -40 – 130 °C |
| 968132-2 | Product Drawing 3D PDF | Tab | 5.2 mm | .63 mm | 41 – 100 A (High Power) | 12 – 11 AWG | 3 – 4 mm² | No | - | 3 mm², 4 mm² | 11 AWG, 12 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | -40 – 130 °C |
| 968136-2 | Product Drawing 3D PDF | Tab | 2.8 mm | .63 mm | 25 – 40 A (Power) | 19 – 17 AWG | .6 – 1 mm² | No | - | .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 968137-6 | Product Drawing 3D PDF | Tab | 2.8 mm | .63 mm | 25 – 40 A (Power) | 16 – 13 AWG | 1.25 – 2.5 mm² | No | - | 1.25 mm², 1.5 mm², 2 mm², 2.5 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG | Locking Lance | Silver (Ag) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | -40 – 140 °C |
| 968680-2 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .63 mm | 25 – 40 A (Power) | 22 – 20 AWG | .35 – .5 mm² | Yes | Single Wire Seal (SWS) | .35 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | -40 – 130 °C |
| 1-1452350-1 | Product Drawing 3D PDF | Tab | 1.5 mm | .63 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .35 – .5 mm² | No | - | .35 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 1-1703930-2 | Product Drawing 3D PDF | Receptacle | .5 mm | .4 mm | 0 – 24 A (Low Power) | 26 – 25 AWG | .13 – .17 mm² | No | - | .13 mm², .15 mm² | 25 AWG, 26 AWG | Locking Lance | Silver (Ag) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C, 170 °C | -40 – 170 °C |
| 1-2291853-1 | Product Drawing 3D PDF | Receptacle | .5 mm | .4 mm | 0 – 24 A (Low Power) | - | - | No | - | - | - | Locking Lance | Tin (Sn) | Wire | - | - |
| 1355950-3 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .63 mm | 25 – 40 A (Power) | 12 – 11 AWG | 3 – 4 mm² | No | - | 3 mm², 4 mm² | 11 AWG, 12 AWG | Locking Lance | Silver (Ag) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | -40 – 150 °C |
| 1670208-2 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .63 mm | 0 – 24 A (Low Power) | - | - | No | - | - | - | Clean Body | Silver (Ag) | Printed Circuit Board | - | - |
| 1670854-2 | 3D PDF | Receptacle | 5.2 mm | .63 mm | 41 – 100 A (High Power) | 10 – 9 AWG | 5 – 6 mm² | No | - | 5 mm², 6 mm² | 9 AWG, 10 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | -40 – 130 °C |
| 2050986-3 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | - | 20 – 18 AWG | .5 – .75 mm² | No | - | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Clean Body | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C | -40 – 105 °C |
| 2141824-1 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 26 – 25 AWG | .13 – .17 mm² | No | - | .13 mm², .15 mm² | 25 AWG, 26 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 2141824-6 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 26 – 25 AWG | .13 – .17 mm² | No | - | .13 mm², .15 mm² | 25 AWG, 26 AWG | Locking Lance | Silver (Ag) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | -40 – 140 °C |
| 2141828-2 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | 26 – 25 AWG | .13 – .17 mm² | No | - | .13 mm², .15 mm² | 25 AWG, 26 AWG | Locking Lance | Gold (Au) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 2141828-3 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | 26 – 25 AWG | .13 – .17 mm² | No | - | .13 mm², .15 mm² | 25 AWG, 26 AWG | Locking Lance | Silver (Ag) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | -40 – 140 °C |
| 2141830-1 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | 28 – 24 AWG | .08 – .22 mm² | Yes | Single Wire Seal (SWS) | .08 mm², .1 mm², .13 mm², .17 mm², .2 mm² | 24 AWG, 25 AWG, 26 AWG, 27 AWG, 28 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 2272196-1 | Product Drawing 3D PDF | Receptacle | .5 mm | .4 mm | - | 26 AWG | .13 mm² | No | - | .13 mm² | 26 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C | -40 – 105 °C |
| 2272196-2 | Product Drawing 3D PDF | Receptacle | .5 mm | .4 mm | 0 – 24 A (Low Power) | 22 AWG | .35 mm² | No | - | .35 mm² | 22 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C | -40 – 105 °C |
| 2288140-1 | Product Drawing 3D PDF | Receptacle | .64 mm | .64 mm | 0 – 24 A (Low Power) | 23 – 22 AWG | .25 – .35 mm² | Yes | Single Wire Seal (SWS) | .25 mm², .3 mm² | 22 AWG, 23 AWG | Clean Body | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 2298132-1 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .2 – .35 mm² | No | - | .2 mm², .25 mm², .3 mm² | 22 AWG, 23 AWG, 24 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 2298349-1 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 5-1241608-1 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .63 mm | 0 – 24 A (Low Power) | 18 – 15 AWG | .75 – 1.5 mm² | No | - | .75 mm², 1 mm², 1.25 mm², 1.5 mm² | 15 AWG, 16 AWG, 17 AWG, 18 AWG | Clean Body | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 5-1241918-1 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 23 – 22 AWG | .25 – .35 mm² | No | - | .25 mm², .3 mm² | 22 AWG, 23 AWG | Clean Body | Gold (Au) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | -40 – 140 °C |
| 5-1355556-1 | 3D PDF | Receptacle | 1.5 mm | .63 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .35 – .5 mm² | No | - | .35 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | -40 – 130 °C |
| 5-1452013-1 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Locking Lance | Gold (Au) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | -40 – 140 °C |
| 5-1534116-1 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .35 – .5 mm² | No | - | .35 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG | Clean Body | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | -40 – 140 °C |
| 5-1703282-2 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Clean Body | Gold (Au) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 5-928918-1 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .2 – .35 mm² | No | - | .2 mm², .25 mm², .3 mm² | 22 AWG, 23 AWG, 24 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 5-928918-2 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .2 – .35 mm² | No | - | .2 mm², .25 mm², .3 mm² | 22 AWG, 23 AWG, 24 AWG | Locking Lance | Gold (Au) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 5-928999-5 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .2 – .35 mm² | No | - | .2 mm², .25 mm², .3 mm² | 22 AWG, 23 AWG, 24 AWG | Locking Lance | Gold (Au) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 5-962885-5 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .2 – .35 mm² | Yes | Single Wire Seal (SWS) | .2 mm², .25 mm², .3 mm² | 22 AWG, 23 AWG, 24 AWG | Locking Lance | Gold (Au) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | -40 – 140 °C |
| 5-962885-6 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .2 – .35 mm² | Yes | Single Wire Seal (SWS) | .2 mm², .25 mm², .3 mm² | 22 AWG, 23 AWG, 24 AWG | Locking Lance | Silver (Ag) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | -40 – 140 °C |
| 5-962886-2 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | 24 – 20 AWG | .2 – .5 mm² | Yes | Single Wire Seal (SWS) | .2 mm², .25 mm², .3 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Locking Lance | Gold (Au) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | -40 – 140 °C |
| 5-963715-6 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Locking Lance | Silver (Ag) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 5-965908-2 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | Yes | Single Wire Seal (SWS) | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Locking Lance | Gold (Au) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | -40 – 140 °C |
| 5-968220-1 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .2 – .35 mm² | No | - | .2 mm², .25 mm², .3 mm² | 22 AWG, 23 AWG, 24 AWG | Clean Body | Tin (Sn) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |
| 5-968220-5 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .2 – .35 mm² | No | - | .2 mm², .25 mm², .3 mm² | 22 AWG, 23 AWG, 24 AWG | Clean Body | Gold (Au) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | -40 – 140 °C |
| 5-968220-6 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .2 – .35 mm² | No | - | .2 mm², .25 mm², .3 mm² | 22 AWG, 23 AWG, 24 AWG | Clean Body | Silver (Ag) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | -40 – 140 °C |
| 5-968221-5 | Product Drawing 3D PDF | Receptacle | .63 mm | .63 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Clean Body | Gold (Au) | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | -40 – 120 °C |