Product | TE Part # | Documents | Compatible LED | Lighting Connector Features Included | Operating Voltage | Connector System | Number of Positions | Connector & Contact Terminates To | Contact Current Rating (Max) | Operating Temperature Range |
---|
| 2213401-1 | Product Drawing 3D PDF | Cree CXA 1812, Cree CXA 1820, Cree CXB 1820 | Does Not Enable Zhaga Compatibility, No Driver on Board, No Thermal Protection, Not Dimmable, Not Optic Compatible, Not Programmable | 300 VDC | Wire-to-Board | 2 | - | 5 A | -40 – 105 °C |
| 2213407-1 | Product Drawing 3D PDF | Cree CXA 25XX/CXB 25XX, Cree CXB 2540, Osram S19 GW KAHLB2.PM | Does Not Enable Zhaga Compatibility, No Driver on Board, No Thermal Protection, Not Dimmable, Not Optic Compatible, Not Programmable | 300 VDC | Wire-to-Component | 2 | Printed Circuit Board | 5 A | -40 – 105 °C |
| 2213254-1 | Product Drawing 3D PDF | Bridgelux V13D Gen 7, Citizen CLL030, Citizen CLL032, Citizen CLL036- 1208C1, Citizen CLL036-1205C1, Citizen CLL036-1206C1, Citizen CLU034, Citizen CLU036, Citizen CLU038-1206C4, Citizen CLU720, Cree CMT 1922, Cree CMT 1925, Cree CMT 1930, Edison Opto 2PHM30XWXXP13001, Everlight EAHP1919, Everlight XUAN1919, Lextar Nimbus 1500, Luminus CGM-14 GEN4, Luminus CHM-11-XH20, Luminus CHM-9-AC00, Luminus CHM-9-XH20/XH30, Luminus CLM-14 GEN 3, Luminus CLM-14 GEN4, Luminus CXM-14 Gen 3, Luminus CXM-14 GEN4, Osram SOLERIQ S13 GEN II, Panasonic C14 (19x19), Samsung LC016D, Samsung LC019D, Samsung LC020C, Samsung LC026D, Samsung LC030C, Samsung LC033D, Samsung LC040C, Seoul SBW2FIB, Seoul SBW3FIA, Seoul SDWx3F1C, Seoul SDW02F1C (ZC12), Tridonic SLE-G5-LES15, Tridonic SLE-G6-LES 15, Tridonic SLE-G6-LES 15 SNC/ADV, Tridonic SLE-G6-LES 17, Tridonic SLE-G6-LES 17 SNC/ADV/EXC, Tridonic SLE-G7-LES13, Tridonic SLE-G7-LES15, VOSSLOH-SCHWABE VAS-125, VOSSLOH-SCHWABE VAS-127 | Does Not Enable Zhaga Compatibility, Not Optic Compatible | 300 VDC | Wire-to-Board | 1 | Wire & Cable | 5 A | -40 – 105 °C |
| 2213580-1 | Product Drawing 3D PDF | Nichia NFCLJ108B, Nichia NFCWJ108B, Nichia NFDLJ130B, Nichia NFDWJ130B, Nichia NFDWJ130B-V2 | Does Not Enable Zhaga Compatibility, No Driver on Board, No Thermal Protection, Not Dimmable, Not Programmable | 300 VDC | Wire-to-Component | 2 | Printed Circuit Board | 5 A | -40 – 105 °C |
| 2213382-1 | Product Drawing 3D PDF | Lumileds 1202, Lumileds 1202CRSP, Lumileds 1203, Lumileds 1203CRSP, Nichia L036A, Nichia L066, Nichia L121A | Does Not Enable Zhaga Compatibility, No Driver on Board, No Thermal Protection, Not Dimmable, Not Optic Compatible, Not Programmable | 300 VDC | Wire-to-Component | 2 | Printed Circuit Board | 5 A | -40 – 105 °C |
| 2213130-1 | Product Drawing 3D PDF | Lumileds 1204, Lumileds 1204 GEN 3, Lumileds 1204CRSP, Lumileds 1205, Lumileds 1205 GEN 3, Lumileds 1205CRSP, Lumileds 1208, Lumileds 1208 CRSP, Lumileds 1208 GEN 3 | Does Not Enable Zhaga Compatibility, Not Optic Compatible | 300 VDC | Wire-to-Board | 1 | Wire & Cable | 5 A | -40 – 105 °C |
| 2213258-1 | Product Drawing 3D PDF | Samsung LC026B, Samsung LC033B, Samsung LC040B | Does Not Enable Zhaga Compatibility, Not Optic Compatible | 300 VDC | Wire-to-Component | 2 | Printed Circuit Board | 5 A | -40 – 105 °C |
| 2213480-1 | Product Drawing 3D PDF | Bridgelux V22, Citizen CLL040, Citizen CLL042, Citizen CLU 044, Citizen CLU 046, Citizen CLU048-1212C4, Citizen CLU730, Citizen CLU731, Cree CMT 2890, Edison Opto 2PHM40X, LG Innotek LEMWM28C80HZxxxx, LG Innotek LEMWM28C80LZxxxx, Lumileds 1216, Lumileds LUXEON CoB 1211, Luminus CGM-22 GEN 4, Luminus CHM 22, Luminus CHM-14-XH20, Luminus CLM-22 GEN 4, Luminus CXM-22 GEN 3/GEN 4, Panasonic DMC 12CC, Panasonic DMC 17CC, Panasonic DMS 120, Panasonic DMS 150, Panasonic DSM12CC40G, Samsung LC060D, Samsung LC080D, Seoul SAWx22AAA, Seoul SDW05FIC, Seoul SDW85FIC, Seoul ZC40 | No Driver on Board, No Thermal Protection, Not Dimmable, Not Optic Compatible, Not Programmable, Zhaga Inspired | 277 VDC | - | 2 | - | 3 A | -40 – 105 °C |
| 2213480-2 | Product Drawing 3D PDF | Bridgelux V22, Citizen CLL040, Citizen CLL042, Citizen CLU 044, Citizen CLU 046, Citizen CLU048-1212C4, Citizen CLU730, Citizen CLU731, Cree CMT 2890, Edison Opto 2PHM40X, LG Innotek LEMWM28C80HZxxxx, LG Innotek LEMWM28C80LZxxxx, Luminus CGM-22 GEN 4, Luminus CHM 22, Luminus CHM-14-XH20, Luminus CLM-22 GEN 4, Luminus CXM-22 GEN 3/GEN 4, Panasonic DMC 12CC, Panasonic DMC 17CC, Panasonic DMS 120, Panasonic DMS 150, Panasonic DSM12CC40G, Samsung LC040D, Samsung LC060D, Samsung LC080D, Seoul SAWx22AAA, Seoul SDW05FIC, Seoul SDW85FIC, Seoul ZC40 | No Driver on Board, No Thermal Protection, Not Dimmable, Not Optic Compatible, Not Programmable, Zhaga Inspired | 277 VDC | Wire-to-Component | 2 | Printed Circuit Board | 5 A | -40 – 105 °C |
| 4-2213480-1 | Product Drawing 3D PDF | Bridgelux V22, Citizen CLL040, Citizen CLL042, Citizen CLU 044, Citizen CLU 046, Citizen CLU048-1212C4, Citizen CLU730, Citizen CLU731, Cree CMT 2890, Edison Opto 2PHM40X, LG Innotek LEMWM28C80HZxxxx, LG Innotek LEMWM28C80LZxxxx, Lumileds 1216, Lumileds LUXEON CoB 1211, Luminus CGM-22 GEN 4, Luminus CHM 22, Luminus CHM-14-XH20, Luminus CLM-22 GEN 4, Luminus CXM-22 GEN 3/GEN 4, Panasonic DMC 12CC, Panasonic DMC 17CC, Panasonic DMS 120, Panasonic DMS 150, Panasonic DSM12CC40G, Samsung LC040D, Samsung LC060D, Samsung LC080D, Seoul SAWx22AAA, Seoul SDW05FIC, Seoul SDW85FIC, Seoul ZC40 | Optic Compatible, Zhaga Inspired | 60 VDC | - | 1 | Printed Circuit Board | 3 A | -40 – 105 °C |