Product | TE Part # | Documents | Connector System | Number of Positions | Centerline (Pitch) | Number of Rows | Primary Product Color | Connector & Contact Terminates To | Connector Mounting Type | Nominal Voltage Architecture | Primary Locking Feature | Connector & Keying Code |
---|
| DT04-12PA-BL10 | 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Black | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-12PA-P016 | Product Drawing 3D PDF | Bus Bar-to-Wire | 12 | 9.12 mm | 2 | Gray | Bus Bar, Wire & Cable | Bus Bar Mount | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-2P-L012 | Product Drawing 3D PDF | Wire-to-Wire | 2 | 5.46 mm | 1 | Gray | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-12PB-CE01 | Product Drawing 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | B |
| DT04-4P-P021 | Product Drawing 3D PDF | Bus Bar-to-Wire | 4 | 4.45 mm | 2 | Gray | Bus Bar, Wire & Cable | Bus Bar Mount | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-12PD | Product Drawing 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Brown | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | D |
| DT04-08PA-P021 | Product Drawing 3D PDF | Bus Bar-to-Wire | 8 | 9.12 mm | 2 | Gray | Bus Bar, Wire & Cable | Bus Bar Mount | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-6P-P021 | Product Drawing 3D PDF | Bus Bar-to-Wire | 6 | 9.12 mm | 3 | Gray | Bus Bar, Wire & Cable | Bus Bar Mount | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-12PB-P016 | Product Drawing 3D PDF | Bus Bar-to-Wire | 12 | 9.12 mm | 2 | Black | Bus Bar, Wire & Cable | Bus Bar Mount | 12 V, 24 V, 48 V | Integrated in Housing | B |
| DT04-6P-CL09 | Product Drawing 3D PDF | Wire-to-Wire | 6 | 9.12 mm | 3 | Black | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-12PA-P030 | Product Drawing 3D PDF | Bus Bar-to-Wire | 12 | 9.12 mm | 2 | Gray | Bus Bar, Wire & Cable | Bus Bar Mount | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-12PC-L012 | Product Drawing 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Green | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | C |
| DT04-12PB-B016 | 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | B |
| DT04-12PB-P030 | Product Drawing 3D PDF | Bus Bar-to-Wire | 12 | 9.12 mm | 2 | Black | Bus Bar, Wire & Cable | Bus Bar Mount | 12 V, 24 V, 48 V | Integrated in Housing | B |
| DT04-12PA-E005 | 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-08PA-CL07 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 9.12 mm | 2 | Gray | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-3P-L012 | Product Drawing 3D PDF | Wire-to-Wire | 3 | 10.01 mm | - | Gray | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-08PA-P026 | Product Drawing 3D PDF | Bus Bar-to-Wire | 8 | 9.12 mm | 2 | Gray | Bus Bar, Wire & Cable | Bus Bar Mount | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-12PC-C015 | 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Green | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | C |
| DT04-08PA-L012 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 9.12 mm | 2 | Gray | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-12PB-L012 | Product Drawing 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Black | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | B |
| DT04-12PB-BL04 | Product Drawing 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Black | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | B |
| DT04-4P-RT03 | Product Drawing 3D PDF | Component-to-Wire | 4 | 4.45 mm | 2 | Gray | Wire & Cable | - | 12 V, 24 V, 48 V | Overmolded | - |
| DT04-12PA-LE14 | Product Drawing 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Black | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-6P-E003 | Product Drawing 3D PDF | Wire-to-Wire | 6 | 9.12 mm | 3 | Gray | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-08PB-P026 | Product Drawing 3D PDF | Bus Bar-to-Wire | 8 | 9.12 mm | 2 | Black | Bus Bar, Wire & Cable | Bus Bar Mount | 12 V, 24 V, 56 V | Integrated in Housing | B |
| DT04-08PC-CE01 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 9.12 mm | 2 | Green | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 64 V | Integrated in Housing | C |
| DT04-12PA-BL04 | 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Gray | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-08PA-CL03 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 9.12 mm | 2 | Gray | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-08PA-E008 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 9.12 mm | 2 | Gray | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-4P-CL06 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 4.45 mm | 2 | Black | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-4P-EP13 | Product Drawing 3D PDF | Bus Bar-to-Wire | 4 | 4.45 mm | 2 | Black | Bus Bar, Wire & Cable | Bus Bar Mount | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-12PB-P021 | Product Drawing 3D PDF | Bus Bar-to-Wire | 12 | 9.12 mm | 2 | Black | Bus Bar, Wire & Cable | Bus Bar Mount | 12 V, 24 V, 48 V | Integrated in Housing | B |
| DT04-08PA-LE11 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 9.12 mm | 2 | Black | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-08PB | Product Drawing 3D PDF | Wire-to-Wire | 8 | 9.12 mm | 2 | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | B |
| DT04-08PB-C015 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 9.12 mm | 2 | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | B |
| DT04-3P-CL06 | Product Drawing 3D PDF | Wire-to-Wire | 3 | 10.01 mm | - | Black | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-3P-C017 | 3D PDF | - | 3 | 10.01 mm | - | Gray | - | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-08PA-E004 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 9.12 mm | 2 | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-4P-E003 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 4.45 mm | 2 | Gray | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-3P-EE01 | 3D PDF | Wire-to-Wire | 3 | 10.01 mm | - | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-12PA-BL08 | Product Drawing 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Black | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-3P-E008 | 3D PDF | Wire-to-Wire | 3 | 10.01 mm | - | Gray | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-08PA-E003 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 9.12 mm | 2 | Gray | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-3P-CE04 | 3D PDF | Wire-to-Wire | 3 | 10.01 mm | - | Gray | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-12PA | Product Drawing 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Gray | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-12PA-E004 | 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-12PA-LE06 | 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Gray | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-08PA-C015 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 9.12 mm | 2 | Gray | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-12PA-CE01 | Product Drawing 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Gray | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-3P-CE01 | 3D PDF | Wire-to-Wire | 3 | 10.01 mm | - | Gray | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-3P-P006 | Product Drawing 3D PDF | Component-to-Wire | 3 | 10.01 mm | - | Gray | Wire & Cable | - | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-12PA-CE02 | 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-3P | Product Drawing 3D PDF | Wire-to-Wire | 3 | 10.01 mm | - | Gray | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-08PA-CE03 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 9.12 mm | 2 | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-08PA-CE02 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 9.12 mm | 2 | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-08PA-CE01 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 9.12 mm | 2 | Gray | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-6P-CL06 | Product Drawing 3D PDF | Wire-to-Wire | 6 | 9.12 mm | 3 | Black | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-2P-E003 | Product Drawing 3D PDF | Wire-to-Wire | 2 | 5.46 mm | 1 | Gray | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-4P-E004 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 4.45 mm | 2 | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-4P-CE09 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 4.45 mm | 2 | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-08PA-E005 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 9.12 mm | 2 | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-2P-EP04 | 3D PDF | Wire-to-Wire | 2 | 5.46 mm | 1 | Gray | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-3P-E004 | 3D PDF | Wire-to-Wire | 3 | 10.01 mm | - | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-3P-CE09 | 3D PDF | Wire-to-Wire | 3 | 10.01 mm | - | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-3P-E003 | 3D PDF | Wire-to-Wire | 3 | 10.01 mm | - | Gray | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-2P | Product Drawing 3D PDF | Wire-to-Wire | 2 | 5.46 mm | 1 | Gray | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-6P-CE02 | Product Drawing 3D PDF | Wire-to-Wire | 6 | 9.12 mm | 3 | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-3P-C015 | Product Drawing 3D PDF | Wire-to-Wire | 3 | 10.01 mm | - | Gray | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-2P-CE02 | Product Drawing 3D PDF | Wire-to-Wire | 2 | 5.46 mm | 1 | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-3P-EP10 | Product Drawing 3D PDF | Component-to-Wire | 3 | 10.01 mm | - | Black | Wire & Cable | - | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-3P-CE03 | Product Drawing 3D PDF | Wire-to-Wire | 3 | 10.01 mm | - | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-2P-E004 | Product Drawing 3D PDF | Wire-to-Wire | 2 | 5.46 mm | 1 | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-2P-C015 | Product Drawing 3D PDF | Wire-to-Wire | 2 | 5.46 mm | 1 | Gray | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-2P-CE01 | 3D PDF | Wire-to-Wire | 2 | 5.46 mm | 1 | Gray | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-2P-CE03 | 3D PDF | Wire-to-Wire | 2 | 5.46 mm | 1 | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-2P-E005 | 3D PDF | Wire-to-Wire | 2 | 5.46 mm | 1 | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| 2-2303812-4 | Product Drawing 3D PDF | Wire-to-Wire | 2 | 5.46 mm | 1 | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| 2-2303813-4 | Product Drawing 3D PDF | Wire-to-Wire | 3 | 10.01 mm | - | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | - |
| DT04-08PA-CE09 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 9.12 mm | 2 | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-08PA-CL06 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 9.12 mm | 2 | Black | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-08PA-P028 | Product Drawing 3D PDF | Bus Bar-to-Wire | 8 | 9.12 mm | 2 | Gray | Bus Bar, Wire & Cable | Bus Bar Mount | 12 V, 24 V, 48 V | Integrated in Housing | A |
| 2298173-1 | Product Drawing 3D PDF | Bus Bar-to-Wire | 8 | 9.12 mm | 2 | Gray | Bus Bar, Wire & Cable | Bus Bar Mount | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-08PB-CE01 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 9.12 mm | 2 | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 49 V | Integrated in Housing | B |
| DT04-08PB-E003 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 9.12 mm | 2 | Black | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 50 V | Integrated in Housing | B |
| DT04-08PB-P028 | Product Drawing 3D PDF | Bus Bar-to-Wire | 8 | 9.12 mm | 2 | Black | Bus Bar, Wire & Cable | Bus Bar Mount | 12 V, 24 V, 58 V | Integrated in Housing | B |
| DT04-08PD | Product Drawing 3D PDF | Wire-to-Wire | 8 | 9.12 mm | 2 | Brown | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 70 V | Integrated in Housing | D |
| DT04-08PD-CE01 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 9.12 mm | 2 | Brown | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 73 V | Integrated in Housing | D |
| DT04-08PD-E003 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 9.12 mm | 2 | Brown | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 74 V | Integrated in Housing | D |
| DT04-12PA-BL11 | 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Gray | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-12PA-CE04 | 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Gray | Wire & Cable | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-12PA-CL03 | Product Drawing 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Gray | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-12PA-CL06 | Product Drawing 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Black | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-12PA-CL15 | Product Drawing 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Black | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-12PA-LE05 | Product Drawing 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Gray | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-12PA-LE07 | Product Drawing 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Gray | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-12PA-LE09 | Product Drawing 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Black | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-12PA-LE21 | 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Gray | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-12PA-P031 | Product Drawing 3D PDF | Bus Bar-to-Wire | 12 | 9.12 mm | 2 | Gray | Bus Bar, Wire & Cable | Bus Bar Mount | 12 V, 24 V, 48 V | Integrated in Housing | A |
| DT04-12PB-BL11 | Product Drawing 3D PDF | Wire-to-Wire | 12 | 9.12 mm | 2 | Black | Wire & Cable | Panel Mount | 12 V, 24 V, 48 V | Integrated in Housing | B |