Product | TE Part # | Documents | Number of Positions | Connector & Housing Type | Mating Pin Diameter | Primary Product Color | Connector & Contact Terminates To | Contact Current Rating (Max) | Connector Mounting Type | Operating Temperature (Max) | Nominal Voltage Architecture | Primary Locking Feature |
---|
| HD36-18-21PN-059 | Product Drawing 3D PDF | 21 | Housing for Male Terminals | 1.02 mm | - | Wire & Cable | 7.5 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-47SE-072 | Product Drawing 3D PDF | 47 | Housing for Female Terminals | 1.02 mm, 1.59 mm | - | Wire & Cable | 7.5 A, 13 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-9PN-059 | Product Drawing 3D PDF | 9 | Housing for Male Terminals | 2.39 mm, 3.61 mm, 5.72 mm | - | Wire & Cable | 25 A, 60 A, 100 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-9PN-059 | Product Drawing 3D PDF | 9 | Housing for Male Terminals | 2.39 mm, 3.61 mm, 5.72 mm | - | Wire & Cable | 25 A, 60 A, 100 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-18-14SN-059 | Product Drawing 3D PDF | 14 | Housing for Female Terminals | 1.59 mm | - | Wire & Cable | 13 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-16SN-059 | Product Drawing 3D PDF | 16 | Housing for Female Terminals | 2.39 mm | - | Wire & Cable | 25 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-19SE-059 | Product Drawing 3D PDF | 19 | Housing for Female Terminals | 1.59 mm, 2.39 mm | - | Wire & Cable | 13 A, 25 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-14PN | Product Drawing 3D PDF | 14 | Housing for Male Terminals | 1.59 mm, 2.39 mm, 5.72 mm | - | Wire & Cable | 13 A, 25 A, 100 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-19SE | Product Drawing 3D PDF | 19 | Housing for Female Terminals | 1.59 mm, 2.39 mm | - | Wire & Cable | 13 A, 25 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-18-21SN-059 | Product Drawing 3D PDF | 21 | Housing for Female Terminals | 1.02 mm | - | Wire & Cable | 7.5 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-47PE-059 | Product Drawing 3D PDF | 47 | Housing for Male Terminals | 1.02 mm, 1.59 mm | - | Wire & Cable | 7.5 A, 13 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-14SN | Product Drawing 3D PDF | 14 | Housing for Female Terminals | 1.59 mm, 2.39 mm, 5.72 mm | - | Wire & Cable | 13 A, 25 A, 100 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-16PN-059 | Product Drawing 3D PDF | 16 | Housing for Male Terminals | 2.39 mm | - | Wire & Cable | 25 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-21SN-059 | Product Drawing 3D PDF | 21 | Housing for Female Terminals | 1.59 mm, 2.39 mm | - | Wire & Cable | 13 A, 25 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-18PN | Product Drawing 3D PDF | 18 | Housing for Male Terminals | 1.59 mm, 2.39 mm, 3.61 mm | - | Wire & Cable | 13 A, 25 A, 60 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-9SN-L005 | Product Drawing 3D PDF | 9 | Housing for Female Terminals | 2.39 mm, 3.61 mm, 5.72 mm | - | Wire & Cable | 25 A, 60 A, 100 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-21PE-072 | Product Drawing 3D PDF | 21 | Housing for Male Terminals | 1.59 mm, 2.39 mm | - | Wire & Cable | 13 A, 25 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-47SE-059 | Product Drawing 3D PDF | 47 | Housing for Female Terminals | 1.02 mm, 1.59 mm | - | Wire & Cable | 7.5 A, 13 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-18-14PT | Product Drawing 3D PDF | 14 | Housing for Male Terminals | 1.59 mm | - | Wire & Cable | 13 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-23SE-059 | Product Drawing 3D PDF | 23 | Housing for Female Terminals | 1.59 mm | - | Wire & Cable | 13 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-21SE-072 | Product Drawing 3D PDF | 21 | Housing for Female Terminals | 1.59 mm, 2.39 mm | - | Wire & Cable | 13 A, 25 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-19PE | Product Drawing 3D PDF | 19 | Housing for Male Terminals | 1.59 mm, 2.39 mm | - | Wire & Cable | 13 A, 25 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-18-8SE | Product Drawing 3D PDF | 8 | Housing for Female Terminals | 2.39 mm | - | Wire & Cable | 25 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-23PE | Product Drawing 3D PDF | 23 | Housing for Male Terminals | 1.59 mm | - | Wire & Cable | 13 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-18-6PN-C030 | Product Drawing 3D PDF | 6 | Housing for Male Terminals | 1.59 mm, 5.72 mm | Silver | Wire & Cable | 100 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-31PT-059 | Product Drawing 3D PDF | 31 | Housing for Male Terminals | 1.59 mm | - | Wire & Cable | 13 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-18-14PN-072 | Product Drawing 3D PDF | 14 | Housing for Male Terminals | 1.59 mm | - | Wire & Cable | 13 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-18-6SN-C030 | Product Drawing 3D PDF | 6 | Housing for Female Terminals | 1.59 mm, 5.72 mm | Silver | Wire & Cable | 100 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-21SN-072 | Product Drawing 3D PDF | 21 | Housing for Female Terminals | 1.59 mm, 2.39 mm | - | Wire & Cable | 13 A, 25 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-16PN-072 | Product Drawing 3D PDF | 16 | Housing for Male Terminals | 2.39 mm | - | Wire & Cable | 25 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-91PN-059 | Product Drawing 3D PDF | 9 | Housing for Male Terminals | 1.59 mm, 2.39 mm, 3.61 mm | - | Wire & Cable | 13 A, 25 A, 60 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-23ST | Product Drawing 3D PDF | 23 | Housing for Female Terminals | 1.59 mm | - | Wire & Cable | 13 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-29SE-059 | Product Drawing 3D PDF | 29 | Housing for Female Terminals | 1.02 mm, 1.59 mm, 2.39 mm | - | Wire & Cable | 7.5 A, 13 A, 25 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-18PN | Product Drawing 3D PDF | 18 | Housing for Male Terminals | 1.59 mm, 2.39 mm, 3.61 mm | - | Wire & Cable | 13 A, 25 A, 60 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HDB36-24-18PN-059 | Product Drawing 3D PDF | 18 | Housing for Male Terminals | 1.5 mm, 2.5 mm, 4 mm | Green | - | 13 A, 25 A, 60 A | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Integrated in Housing |
| HD34-24-9SN | Product Drawing 3D PDF | 9 | Housing for Female Terminals | 2.39 mm, 3.61 mm, 5.72 mm | - | Wire & Cable | 25 A, 60 A, 100 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-18-8PN | Product Drawing 3D PDF | 8 | Housing for Male Terminals | 2.39 mm | - | Wire & Cable | 25 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-35PN | Product Drawing 3D PDF | 35 | Housing for Male Terminals | 1.02 mm, 1.59 mm | - | Wire & Cable | 7.5 A, 13 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-18SN | Product Drawing 3D PDF | 18 | Housing for Female Terminals | 1.59 mm, 2.39 mm, 3.61 mm | - | Wire & Cable | 13 A, 25 A, 60 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-33SN | Product Drawing 3D PDF | 33 | Housing for Female Terminals | 1.02 mm | - | Wire & Cable | 7.5 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-18PE | Product Drawing 3D PDF | 18 | Housing for Male Terminals | 1.59 mm, 2.39 mm, 3.61 mm | - | Wire & Cable | 13 A, 25 A, 60 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-18SE | Product Drawing 3D PDF | 18 | Housing for Female Terminals | 1.59 mm, 2.39 mm, 3.61 mm | - | Wire & Cable | 13 A, 25 A, 60 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-31PT-059 | Product Drawing 3D PDF | 31 | Housing for Male Terminals | 1.59 mm | - | Wire & Cable | 13 A | Cable Mount (Free-Hanging), Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-18-6SN | Product Drawing 3D PDF | 6 | Housing for Female Terminals | 1.59 mm, 5.72 mm | - | Wire & Cable | 13 A, 100 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-29PE-059 | Product Drawing 3D PDF | 29 | Housing for Male Terminals | 1.02 mm, 1.59 mm, 2.39 mm | - | Wire & Cable | 7.5 A, 13 A, 25 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-19SN | Product Drawing 3D PDF | 19 | Housing for Female Terminals | 1.59 mm, 2.39 mm | - | Wire & Cable | 13 A, 25 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-18-14PN | Product Drawing 3D PDF | 14 | Housing for Male Terminals | 1.59 mm | - | Wire & Cable | 13 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-31SE-059 | Product Drawing 3D PDF | 31 | Housing for Female Terminals | 1.59 mm | - | Wire & Cable | 13 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-23PN-059 | Product Drawing 3D PDF | 23 | Housing for Male Terminals | 1.59 mm | - | Wire & Cable | 13 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-23PE-059 | Product Drawing 3D PDF | 23 | Housing for Male Terminals | 1.59 mm | - | Wire & Cable | 13 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-18-8PE | Product Drawing 3D PDF | 8 | Housing for Male Terminals | 2.39 mm | - | Wire & Cable | 25 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-21SN | Product Drawing 3D PDF | 21 | Housing for Female Terminals | 1.59 mm, 2.39 mm | - | Wire & Cable | 13 A, 25 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-18-21SN | Product Drawing 3D PDF | 21 | Housing for Female Terminals | 1.02 mm | - | Wire & Cable | 7.5 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-35SN | Product Drawing 3D PDF | 35 | Housing for Female Terminals | 1.02 mm, 1.59 mm | - | Wire & Cable | 7.5 A, 13 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-31ST | Product Drawing 3D PDF | 31 | Housing for Female Terminals | 1.59 mm | - | Wire & Cable | 13 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-19PN | Product Drawing 3D PDF | 19 | Housing for Male Terminals | 1.59 mm, 2.39 mm | - | Wire & Cable | 13 A, 25 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-29SE | Product Drawing 3D PDF | 29 | Housing for Female Terminals | 1.02 mm, 1.59 mm, 2.39 mm | - | Wire & Cable | 7.5 A, 13 A, 25 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-16SN | Product Drawing 3D PDF | 16 | Housing for Female Terminals | 2.39 mm | - | Wire & Cable | 25 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-31ST-B019 | Product Drawing 3D PDF | 31 | Housing for Male Terminals | 1.59 mm | - | Wire & Cable | 13 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-35PN | Product Drawing 3D PDF | 35 | Housing for Male Terminals | 1.02 mm, 1.59 mm | - | Wire & Cable | 7.5 A, 13 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-23PT-059 | Product Drawing 3D PDF | 23 | Housing for Male Terminals | 1.59 mm | - | Wire & Cable | 13 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-29PE | Product Drawing 3D PDF | 29 | Housing for Male Terminals | 1.02 mm, 1.59 mm, 2.39 mm | - | Wire & Cable | 7.5 A, 13 A, 25 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-18-6PN | Product Drawing 3D PDF | 6 | Housing for Male Terminals | 1.59 mm, 5.72 mm | - | Wire & Cable | 13 A, 100 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-18-14ST | Product Drawing 3D PDF | 14 | Housing for Female Terminals | 1.59 mm | - | Wire & Cable | 13 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-31PT-B019 | Product Drawing 3D PDF | 31 | Housing for Male Terminals | 1.59 mm | - | Wire & Cable | 13 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-18-21SN | Product Drawing 3D PDF | 21 | Housing for Female Terminals | 1.02 mm | - | Wire & Cable | 7.5 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-18-8PN | Product Drawing 3D PDF | 8 | Housing for Male Terminals | 2.39 mm | - | Wire & Cable | 25 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-23SN-072 | Product Drawing 3D PDF | 23 | Housing for Female Terminals | 1.59 mm | - | Wire & Cable | 13 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-16SE-059 | Product Drawing 3D PDF | 16 | Housing for Female Terminals | 2.39 mm | - | Wire & Cable | 25 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-21PE | Product Drawing 3D PDF | 21 | Housing for Male Terminals | 1.59 mm, 2.39 mm | - | Wire & Cable | 13 A, 25 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-91PN | Product Drawing 3D PDF | 9 | Housing for Male Terminals | 1.59 mm, 2.39 mm, 3.61 mm | - | Wire & Cable | 13 A, 25 A, 60 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-18-8SN | Product Drawing 3D PDF | 8 | Housing for Female Terminals | 2.39 mm | - | Wire & Cable | 25 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-31SE-059 | Product Drawing 3D PDF | 31 | Housing for Female Terminals | 1.59 mm | - | Wire & Cable | 13 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-31PT | Product Drawing 3D PDF | 31 | Housing for Male Terminals | 1.59 mm | - | Wire & Cable | 13 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-18-21PN | Product Drawing 3D PDF | 21 | Housing for Male Terminals | 1.02 mm | - | Wire & Cable | 7.5 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-18-20PN | Product Drawing 3D PDF | 20 | Housing for Male Terminals | 1.02 mm, 1.59 mm | - | Wire & Cable | 7.5 A, 13 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-9PN | Product Drawing 3D PDF | 9 | Housing for Male Terminals | 2.39 mm, 3.61 mm, 5.72 mm | - | Wire & Cable | 25 A, 60 A, 100 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-23PN | Product Drawing 3D PDF | 23 | Housing for Male Terminals | 1.59 mm | - | Wire & Cable | 13 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-29PE-059 | Product Drawing 3D PDF | 29 | Housing for Male Terminals | 1.02 mm, 1.59 mm, 2.39 mm | - | Wire & Cable | 7.5 A, 13 A, 25 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-9SN | Product Drawing 3D PDF | 9 | Housing for Female Terminals | 2.39 mm, 3.61 mm, 5.72 mm | - | Wire & Cable | 25 A, 60 A, 100 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-18-8SE | Product Drawing 3D PDF | 8 | Housing for Female Terminals | 2.39 mm | - | Wire & Cable | 25 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-18-20PN | Product Drawing 3D PDF | 20 | Housing for Male Terminals | 1.02 mm, 1.59 mm | - | Wire & Cable | 7.5 A, 13 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-18-14SE | Product Drawing 3D PDF | 14 | Housing for Female Terminals | 1.59 mm | - | Wire & Cable | 13 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-47SE | Product Drawing 3D PDF | 47 | Housing for Female Terminals | 1.02 mm, 1.59 mm | - | Wire & Cable | 7.5 A, 13 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-33SN | Product Drawing 3D PDF | 33 | Housing for Female Terminals | 1.02 mm | - | Wire & Cable | 7.5 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-18-14PE | Product Drawing 3D PDF | 14 | Housing for Male Terminals | 1.59 mm | - | Wire & Cable | 13 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-16SE | Product Drawing 3D PDF | 16 | Housing for Female Terminals | 2.39 mm | - | Wire & Cable | 25 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-24-33PN | Product Drawing 3D PDF | 33 | Housing for Male Terminals | 1.02 mm | - | Wire & Cable | 7.5 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-47PE | Product Drawing 3D PDF | 47 | Housing for Male Terminals | 1.02 mm, 1.59 mm | - | Wire & Cable | 7.5 A, 13 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-18-14SN | Product Drawing 3D PDF | 14 | Housing for Female Terminals | 1.59 mm | - | Wire & Cable | 13 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-18-20SN | Product Drawing 3D PDF | 20 | Housing for Female Terminals | 1.02 mm, 1.59 mm | - | Wire & Cable | 7.5 A, 13 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-31SE | Product Drawing 3D PDF | 31 | Housing for Female Terminals | 1.59 mm | - | Wire & Cable | 13 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-18-14SE-059 | Product Drawing 3D PDF | 14 | Housing for Female Terminals | 1.59 mm | - | Wire & Cable | 13 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HDB36-24-91SE-059 | Product Drawing 3D PDF | 9 | Housing for Female Terminals | 1.5 mm, 2.5 mm, 4 mm | Blue | - | 13 A, 25 A, 60 A | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Integrated in Housing |
| HD36-24-31PE | Product Drawing 3D PDF | 31 | Housing for Male Terminals | 1.59 mm | - | Wire & Cable | 13 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-31PE | Product Drawing 3D PDF | 31 | Housing for Male Terminals | 1.59 mm | - | Wire & Cable | 13 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-23SE | Product Drawing 3D PDF | 23 | Housing for Female Terminals | 1.59 mm | - | Wire & Cable | 13 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD36-18-14SE | Product Drawing 3D PDF | 14 | Housing for Female Terminals | 1.59 mm | - | Wire & Cable | 13 A | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-91PE | Product Drawing 3D PDF | 9 | Housing for Male Terminals | 1.59 mm, 2.39 mm, 3.61 mm | - | Wire & Cable | 13 A, 25 A, 60 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |
| HD34-24-16PE | Product Drawing 3D PDF | 16 | Housing for Male Terminals | 2.39 mm | - | Wire & Cable | 25 A | Panel Mount | 125 °C | 12 V, 24 V | Contact Retainer |