This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Hardware Accessory Function  Latching, Locking & Retention

  • Connector Hardware Accessory Type  Double Lock Plate

Configuration Features

  • Number of Rows  1

  • Number of Positions  3, 4, 6, 8, 10, 12

Body Features

  • Primary Product Color  Black, Red

  • Primary Product Material  Nylon 6/6 GF20, PBT GF20

Housing Features

  • Centerline (Pitch) (mm) 3.3, 3.5

  • Centerline (Pitch) (in) .129, .138

Dimensions

  • Row-to-Row Spacing  4.12 mm [ .162 in ]

Usage Conditions

  • Operating Temperature (Max)  105 °C [ 221 °F ]

  • Operating Temperature Range  -30 – 105 °C [ -22 – 221 °F ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Glow Wire Rating  Standard Part - Not Glow Wire

Packaging Features

  • Packaging Method  Bag

  • Packaging Quantity  500, 1000, 1500, 2500

Reference Number

  • TE Internal Number CAT-G7534-T669

Related Materials